MIFARE DESFire8 is ideal for service providers wanting to use multi-application
smart cards in transport schemes,
e-government or identity applications. It fully
complies with the requirements for fast and highly secure data transmission,
flexible memory organization and interoperability with existing infrastructure.
MIFARE DESFire8 is based on open global standards for both air interface and cryptographic methods. It is compliant to all 4 levels of ISO / IEC 14443A and uses optional ISO / IEC 7816-4 commands.
Featuring an on-chip backup management system and the mutual three pass authentication, a MIFARE DESFire8 card can hold up to 28 different applications and 32 files per application. The size of each file is defined at the moment of its creation, making MIFARE DESFire8 a truly flexible and convenient product.
Additionally, an automatic anti-tear mechanism is available for all file types, which guarantees transaction oriented data integrity. With MIFARE DESFire8, data transfer rates up to 848 Kbit/s can be achieved, making fast data processing possible.
The chip's main characteristics are denoted by its name DESFire8 - DES indicates the high level of security MIFARE DESFire8 achieves using a 3DES hardware cryptographic engine for enciphering transmission data. Fire reflects its outstanding position as a Fast, Innovative, Reliable and sEcure IC in the contactless proximity transaction market. Hence, MIFARE DESFire8 brings many benefits to endusers. Cardholders can experience convenient contactless ticketing while also having the possibility to use the samed evice for related applications such as payment at vending machines, access control or event ticketing. In other words, the MIFARE DESFire8 silicon solution offers enhanced consumer-friendly system design, in combination with security and reliability.
MIFARE DESFire8 delivers the perfect balance of speed, performance and cost efficiency. Its open concept allows future seamless integration of other ticketing media such as smart paper tickets, key fobs, and mobile ticketing based on Near Field Communication (NFC) technology. It is also fully compatible with the existing MIFARE reader hardware platform. MIFARE DESFire8 is your ticket to contactless systems worldwide.
Indicates a confidential document.
You need to download and fill in the Password Request Form.
Password Request Form for Confidential MIFARE Documents (105kB)
Mifare DESFire, Contactless Multi-Application IC with DES and 3DES security MF3 ICD 40 Short Form Specification (533B)
MF3 IC D40 Contactless Multi-Application IC with DES and 3DES Security; Mifare DESfire Functional specification (983kB)
Addendum, Mifare DESFire MF3 MO D4 MOA4 Module Specification (33kB)
Addendum, Mifare DESFire MF3 IC D40 01 Wafer Specification (68kB)
Addendum, Mifare DESFire MF3 IC D40 01, Bumped Wafer Specification (69kB)
Addendum, Mifare DESFire MF3 IC D40 02 Wafer Specification (239kB)
Addendum, Mifare DESFire MF3 IC D40 02 Bumped Wafer Specification (239kB)