NXP Semiconductors


Select site:

English
Contact
TDA8002CG - IC card interface
TDA8002CT - IC card interface
TDA8007BHL - Double multiprotocol IC card interface
TDA8020HL - Dual IC card interface
TDA8023TT - Low power IC card interface
TDA8024AT - IC card interface
TDA8024T - IC card interface
TDA8024TT - IC card interface
TDA8025HN - IC card interface
TDA8029HL - Low power single card reader

Latest products

TDA8025

IC card interface

Datasheet (180Kb)

Latest user manuals

UM10104 (17749Kb)

Latest application notes

AN10232 (701Kb)
AN01009 (174Kb)

For contact smart card applications, NXP offers a highly versatile family of ISO7816 compatible contact reader ICs. Backed by NXP's expertise and extensive range of support tools, including demo boards and software libraries, they are extremely simple to design into set-top-boxes, mobile devices and stand alone readers.


The world's leading supplier of contact reader ICs for Pay TV applications, NXP can provide EMV2000 and NDS compliant smart card reader interfaces for any application.


Building on the proven performance of our existing product range, the extended TDA80xx family of advanced smart card reader interfaces can be used in applications such as cashless payment, point of sale and banking terminals, PCs and mobile phones.

Applications

  • TDA8024: brings extended features to Pay TV applications
  • TDA8020 and TDA8007: the perfect solution for set-top-boxes requiring dual smart card slots, these ICs also suited to creating multi-SAM interfaces for banking applications
  • TDA8029: incorporates an on-chip microcontroller TDA8030 (OTP) and TDA8031 (ROM): the solution for I2C, parallel, serial, I/O and USB card readers

Related links

Contact smart card ICs linecard (32 kB)