NXP Semiconductors


Select site:

English

Contactless

Selection guide
Contactless
CLRC63201T - Multiple protocol contactless reader IC (MIFARE/I-CODE1)

Latest products

CLRC63201T

Multiple protocol contactless reader IC (MIFARE/I-CODE1)

Datasheet (719Kb)

Contactless reader components

The world's smart card infrastructure is rapidly evolving and is set for a dramatic increase. In this dynamic environment, NXP Semiconductors helps minimize costs and design complexity by integrating all the necessary reader functionality onto one single chip. Backed by extensive support tools, including demo boards and software libraries, our reader ICs are extremely easy to design-in giving you maximum application flexibility.


Contactless identification provides convenient access to information stored in electronic media. Our 13.56 MHz smart card reader ICs and modules:

  • form an integral part of the MIFARE Interface Platform, the industry standard for contactless and dual interface smart card schemes
  • conform to international standards including ISO 14443 A, ISO 14443 B and ISO 15693
  • are easy to design in
  • operate up to 100mm
  • offer optional RF data communication encryption
  • enable new applications to be set up very simply using the MIFARE demo system

MIFARE readers are the base for the success of products compatible with the MIFARE Interface. Today, the globally installed reader infrastructure for MIFARE is well beyond 2.500.000 units.


Related links

General Information


Download PDF File Request form for condidential AFC documents (36kB)
Download PDF File Contactless reader systems linecard (34kB)
Please also download the Password Request Form ! Download PDF File MIFARE request form for confidential documents (106kB)
Please also download the Password Request Form ! Download PDF File Request-Form for Passwords for Confidential I Code Documents (91kB)


Application Notes


Please also download the Password Request Form ! Download PDF File Application Note Micore Reader IC Family; Directly Matched Antenna Design (615kB)
Please also download the Password Request Form ! Download PDF File Mifare(14443A) 13,56 MHz RFID Proximity Antennas; Application Note (657kB)
Please also download the Password Request Form ! Download PDF File MIFARE MF RC500 Active Antenna Concept; Application Note (1331kB)
Please also download the Password Request Form ! Download PDF File Application Note ISO/IEC higher bit rates with Micore (146kB)
Download PDF File Mifare ISO/IEC 14443 PICC (253kB)


Software/Firmware


Download ZIP archive Sample Source Code, Basic Function Library MF RC5xx


MFRC500 Reader IC


Download PDF File MIFARE MF RC 500; Highly Integrated ISO 14443A Reader IC, Short Form Specification (51kB)
Please also download the Password Request Form ! Download PDF File MIFARE MF RC500; Highly Integrated ISO 14443A Reader IC (915kB)


MFRC530 Reader IC


Download PDF File MIFARE MF RC 530 ISO 14443 A Reader IC; Short Form Specification (55kB)
Please also download the Password Request Form ! Download PDF File MIFARE MF RC530; ISO 14443A Reader IC (925kB)


MFRC531 Reader IC


Download PDF File MIFARE MF RC 531 ISO 14443 Reader IC, Short Form Specification (58kB)
Please also download the Password Request Form ! Download PDF File MIFARE MF RC531; Highly Integrated ISO 14443 Reader IC (949kB)


CLRC632 Mifare/ICODE Reader IC


Please also download the Password Request Form ! Download PDF File Mifare & ICODE CL RC632 Multiple protocol contactless reader IC (1088kB)
Download PDF File CL RC632 multiple protocol contactless reader IC, Short Form Specification (61kB)


SLRC400 ICODE Reader IC


Download PDF File ICODE SL RC400 ICODE Reader IC (576kB)


MFRC522 Mifare Reader IC


Download PDF File Data Sheet MFRC522, Contactless Reader IC (2468kB)


MFRC523 Mifare Reader IC


Please also download the Password Request Form ! Download PDF File Data Sheet MFRC523, Contactless Reader IC (2611kB)


Secure Reader Components


Please also download the Password Request Form ! Download PDF File Data Sheet; DESFire SAM MAC Functional Specification (147kB)


MFRD700 Mifare Pegoda


Download PDF File Mifare MF RD700 PEGODA Contactless Smart Card Reader (192kB)


MFEV700 Mifare Pegoda Evaluation Kit


Download PDF File Mifare MF EV700 Quick Introduction Sheet (737kB)


MFEV800 Mifare Pegoda Evaluation Kit


Download PDF File Mifare MF EV800 Quick Introduction Sheet (736kB)


CLRD701 Mifare/ICODE Pegoda Reader


Download PDF File Mifare&ICODE CL RM701 Pegoda, Contactless Reader Module (1101kB)
Download PDF File Mifare&ICODE CL RD701 Pegoda, Contactless Smart Card Reader (149kB)


RD701 Pegoda Reader Evaluation Software


Download ZIP archive ICode Universal Demo SW v1.2 (4297kB)
Download ZIP archive Rd70x Firmware v2.11 (944kB)
Download ZIP archive Mifare Wnd Demo Software (4,866kB)
Download ZIP archive Desfire User Interface V2.1; Demo Software (1046kB)