NXP Semiconductors


Select site:

English

Smart card reader ICs

Parametric Search
Smart card reader ICs
Contact smart card reader ICs
Contactless smart card reader ICs

Latest products

TDA8023

Low power IC card interface

Datasheet (161Kb)

Latest user manuals

UM10104 1 (17749Kb)

Latest application notes

AN10232-01 (701Kb)
AN01009 1 (174Kb)


Supporting our chip card ICs, we have a complete range of reader components featuring contactless devices from the MIFARE® Architecture Platform, contact reader modules and our latest generation of reader interface ICs.


Products

Our contactless reader ICs and modules are integral to the MIFARE® Interface Platform and meet ISO 14443 A specifications, and are thus compatible with all MIFARE® cards. For contact applications, our fully ISO 7186-compatible contact reader modules make it easy to design complete system solutions. Finally, our TDA800x range of card reader interfaces are fully ESD protected and ISO 7816-compatible.


Applications

Our MIFARE® card reader components are suitable for any contactless application, and are the industry standard for contactless smart card schemes. The applications range from electronic ticketing in public transport, road tolling, airline ticketing, access control, metering to PC network access.


Our contact reader ICs/components deliver the highest security for a wide range of applications including banking, e-commerce and SIM cards for mobile phones.


Our smart card reader interfaces are finding their way into applications requiring cascade facilities for multiple readers on a single bus, including set-top boxes for pay TV, as well as banking and e-commerce applications.


Customer benefits

  • MIFARE® contactless reader components comply to ISO 14443 A specifications
  • Contact reader modules are fully ISO 7186-compatible
  • Easy to design-in
  • Backed-up by NXP's expertise, and extensive support tools including demoboards and software libraries, all devices are extremely simple to design-in.

Success stories