NXP Semiconductors


Select site:

English
SmartMX
P5CD - Secure dual interface and contact PKI smart card controller

Latest products

P5Cx012/02x/40/73/80/144 family

Secure dual interface and contact PKI smart card controller

Datasheet (81Kb)

Our advanced SmartMX family is designed for high-security smart card applications requiring highly reliable solutions, with or without multiple interface options. The SmartMX family has been sold in high volumes and is now coming in the second generation with upgradted functionality, security and memory options.


Applications

SmartMX meets the needs of high-volume, cost-sensitive, single- and multi-application markets such as banking cards, SIM cards, pay TV subscription cards, e-business, e-government and public transportation. Offering large EEPROM memory capacities (up to 14472 Kbytes) and high levels of security, the SmartMX dual / triple interface family members meet and exceed the specifications for smart passports (machine-readable travel documents - MRTD) set by the International Civil Aviation Organization (ICAO).


Customer Benefits

  • Advanced architecture, sets new benchmark in both security and performance
  • Executes up to 6 times faster than other comparable Smart Card ICs
  • Based on asynchronous technology to deliver
    • high execution speed
    • ultra low power consumption and
    • conceptual security measures
  • Secure contactless interface (ISO14443) option also provides optional MIFARE functionality and full compatibility with MIFARE infrastructure
  • USB interface option on the triple interface device provides compatibility with home and office equipment
  • NFC interface option on dual interface controllers
  • Extended instruction set supports efficient C-programming for (e.g.) Java Card VM implementations
  • Combined linear program / data address range
  • Saves up to 30% code space while increasing execution speed
  • Compliant with EMV (Europay-MasterCard-Visa) standard, which offers Dynamic Data Authentication (DDA) option.
  • Many family members CC EAL5+ (Common Criteria Evaluation Assurance Level 5+) evaluated

Security

SmartMX card ICs feature exception sensors for voltage, frequency, temperature and light. This makes the entire family extremely resistant to any kind of physical analysis. A hardware memory management unit (Firewall) provides additional protection for PKI controllers. The SmartMX family has been evaluated by independent security experts to ensure the highest security standards and includes the first ICs for smart passports which have achieved CC EAL5+ certification.


Products

SmartMX is the most advanced solution available in its targeted segment, combining exceptionally powerful coprocessors for PKI and secret key encryption to support RSA, ECC, DES and AES, with the high-security, low-power, performance optimized asynchronous technology. SmartMX enables trouble-free implementations of state-of-the-art operating systems and open platform solutions including Java Open Platform and MULTOS, while offering an optimized feature set and the highest security.


SmartMX microcontrollers are manufactured using advanced 0.1418 µm, 5 metal layer CMOS process technology and support Class 'C', 'B' and 'A' voltage ranges (1.8 - 5 V), as required by application standards such as 3GPP for 3G mobile communications and the credit / debit card standard EMV. SmartMX is based on a proven secure C51-compatible architecture offering a wide choice of interface options (ISO 7816, ISO 14443 and USB 2.0) and is available with cryptographic coprocessors for 3-DES and optional AES algorithms and a crypto accelerator called FameXE for PKI algorithms.


Related links

Linecards


SmartMX security & PKI controllers (0.14 um) linecard (46 kB)
SmartMX PKI controllers (0.18 um) linecard (43 kB)
SmartMX security controllers (0.18 um) linecard (37 kB)


Applications



Datasheets


Short Form Specification; SmartMX platform features; Secure Smart Card Controller Platform (177kB)
Short Form Specification; SmartMX Secure Smart Card Controller P5CC009 (151kB)
Short Form Specification SmartMX P5CD009, Secure Dual Interface PKI Smart Card Controller (189kB)
Short Form Specification; SmartMX Secure Smart Card Controller P5CC018 (210kb)
Short Form Specification; SmartMX Secure Dual Interface PKI Smart Card Controller P5CC036 (156kb)
Short Form Specification; SmartMX Secure Dual Interface PKI Smart Card Controller P5CD036 (197kb)
Short Form Specification SmartMX P5SC036, Secure Smart Card Controller (283kb)
Short Form Specification SmartMX P5CC072, Secure PKI Smart Card Controller (296kb)
Short Form Specification Smart MX P5CN072; Secure Dual Inteface PKI Smart Card Controller (213kb)
Short Form Specification SmartMX P5SC072, Secure PKI Smart Card Controller (187kb)
Short Form Specification; SmartMX Secure Dual Interface PKI Smart Card Controller P5CD072 (197kB)
Short Form Specification; SmartMX Secure Triple Interface Smart Card Controller P5CT072 (207kB)