NXP Semiconductors


Select site:

English

UCODE smart label ICs

Parametric Search
UCODE smart label ICs

Ideal for supply chain and logistics applications needing high speed operation, our UCODE passive RFID ICs offer high anti-collision rates and long operating distances, and can help protect your brand.


UCODE G2XM and UCODE G2XL

The UCODE G2XM and UCODE G2XL protect your brand while keeping track of your products throughout manufacturing. These passive RFID chip solutions make pallet-, case- and item-level tracking reliable and cost-effective, helping stop counterfeiting while speeding up inventory checking. A unique password protected custom command set let you activate EAS for increased theft protection, read protect the chip to prevent unauthorized memory access and calibrate the chip for easier optimization of reader-to-tag communication.


UCODE G2XM and UCODE G2XL are EPCglobal C1G2 1.0.9 certified and compliant to EPCglobal C1G2 1.1.0. The devices provide unsurpassed UHF performance over the entire UHF bandwidth, with reliable operation in dense reader environments and over long read ranges. They feature an extended, 240 bit EPC number and 64 bit tag identifier including a 32 bit unique serial number. In addition, UCODE G2XM provides a 512 bit on-chip user memory, the largest currently available on the market.


UCODE EPC G2

NXP's SL3 ICS1001 is the first chip to comply with EPCglobal's Ultra High Frequency (UHF) Electronic Product Code (EPC) Class 1 Generation 2 (G2) standard. Through a flexible implementation of the application field identifier (AFI), the IC supports both EPCglobal and ISO 18000-6C coding structures.


UCODE EPC 1.19

Designed for pallet and case identification, the SL3 ICS3101 was the first IC to comply with the worldwide EPCglobal standard for UHF. Conforming to the 96-bit EPCglobal coding format, it simplifies the move towards compliance with EPCglobal Class G2. It offers an anti-collision speed of 150 tags per second.


UCODE HSL (High frequency Smart Label)

The SL3 ICS3001 is a dedicated chip for passive, intelligent tags and labels. Its RF interface allows high-speed bi-directional data transmission, while the advanced anti-collision and collision arbitration techniques allow writing to / reading from multiple labels simultaneously.


Key applications

  • Supply Chain Management
  • Asset Management
  • Pallet and case tracking
  • Container identification
  • Item level tagging

Standards compliance

UCODE G2XM, UCODE G2XL


  • EPCglobal Class1 Generation2 Version 1.0.9 certified
  • Compliant to EPCglobal Class1 Generation2 Version 1.1.0

UCODE EPC G2


  • EPCglobal class 1 gen2
  • ISO 18000-6C

UCODE EPC 1.19


  • ISO 18000-6B

UCODE HSL


  • ISO 18000-4 Mode 1 (2.45 GHz)
  • ISO 18000-6 Type B (UHF)
  • ANSI NCITS 256:1999 (R2001) Part 3 - 2.45 GHz
  • ANSI NCITS 256:1999 (R2001) Part 4 - UHF
  • ISO 18185 - Electronic Seal Tags (ISO TC 104)
  • EANoUCC GTAG™
  • MH10.8.4 - Reusable Containers
  • AIAG B-11 - Automotive Tire and Wheel Identification

Related links

UCODE G2XM/G2XL leaflet (593 kB)
UCODE Supplier List 2007 (154 kB)
Smart label and tag ICs linecard (45 kB)
UCODE HSL Fact Sheet (111kB)
Short Form Specification; SL3ICS30 01 UCode HSL (57kB)
Application Note; Implementation of EPC tag data on UCODE EPC 1.19 (37kB)
Product Short Data Sheet SL3ICS10 UCODE EPC G2 (134kB)