Low-Power 3V Smart Card Interface

See product image

Product Details

Features

Protection of the contact smart card

  • Thermal and short-circuit protection on all card contacts
  • VCC regulation:
    • 3 V ± 5 % on 2 × 220 nF multilayer ceramic capacitors with low ESR
    • Current spikes of 40 nA up to 20 MHz, with controlled rise and fall times, filtered overload detection approximately 120 mA
  • Automatic activation and deactivation sequences initiated by software or by hardware in the event of a short-circuit, card take-off, overheating, VDDhost, VREG and VDD dropping
  • Enhanced card-side ElectroStatic Discharge (ESD) protection of (> 8 kV)
  • Supply supervisor for killing spikes during power on and off:
    • threshold internally fixed
    • externally by a resistor bridge (with SO28 package only)

Easy integration into your contact reader

  • SW compatible to TDA8024, TDA8034 and TDA8035
  • 3 V smart card supply
  • Three protected half-duplex bidirectional buffered I/O lines (C4, C7 and C8)
  • External clock input up to 20 MHz
  • Card clock generation up to 20 MHz using pin CLKDIV with synchronous frequency changes of fCLKIN, fCLKIN/2 (with SO28 package only)
  • Non-inverted control of pin RST using pin RSTIN
  • Built-in debouncing on card presence contact
  • Multiplexed status signal using pin OFFN
  • Chip Select digital input for parallel operation of several TDA8037 ICs (with SO28 package only)

Other

  • TSSOP16 and SO28 package
  • SO28 version is footprint compatible with TDA8024T
  • Compliant with ISO 7816, Cisco technology and EMV 4.3 payment systems

  • Pay TV
  • Electronic payment
  • Identification
  • IC card readers for banking
  • Target Applications

    • Pay TV
    • Electronic payment
    • Identification
    • IC card readers for banking

    Part numbers include: TDA8037T, TDA8037TT.

    Documentation

    Quick reference to our documentation types.

    1-5 of 11 documents

    Show All

    Design Resources

    Select a section:

    Engineering Services

    1-5 of 8 engineering services

    Show All

    To find a complete list of our partners that support this product, please see our Partner Marketplace.

    Training

    3 trainings

    Support

    What do you need help with?