TDA8007BHL

Multiprotocol IC card interface


Quick ordering

DistributorIn Stock
OR:  

The TDA8007BHL is a cost-effective card interface for dual smart card readers. Controlled through a parallel bus, it meets all requirements of ISO 7816, GSM 11-11, EMV4.2 and EMV 2000. It is addressed on a non-multiplexed 8-bit databus, by means of address registers AD0, AD1, AD2 and AD3. TDA8007BHL/C3 can be also addressed through a multiplexed access. The integrated ISO UART and the time-out counters allow easy use even at high baud rates with no real time constraints. Due to its chip select, external input/output and interrupt features, it greatly simplifies the realization of a reader of any number of cards. It gives the cards and the reader a very high level of security, due to its special hardware against ESD, short-circuiting, power failure, etc. The integrated step-up converter allows operation within a supply voltage range of 2.7 V to 6 V.

TDA8007BHL/C4 supports only non multiplex access and TDA8007BHL/C3 support both non multiplexed and multiplexed access.

Features and benefits

  • Control and communication through an 8-bit parallel interface, compatible with non-multiplexed memory access, TDA8007BHL/C3 can be also addressed through a multiplexed memory access
  • Specific ISO UART with parallel access input/output for automatic convention processing, variable baud rate through frequency or division ratio programming, error management at character level for T = 0 and extra guard time register
  • FIFO for 1 to 8 characters in reception mode
  • Parity error counter in reception mode and in transmission mode with automatic re-transmission
  • Dual VCC generation: 5 V ± 5 %, 65 mA (max.); 3 V ± 8 %, 50 mA (max.) or 1.8 V ± 10 %, 30 mA (max.); with controlled rise and fall times
  • Dual cards clock generation (up to 10 MHz), with three times synchronous frequency doubling (fXTAL, ½fXTAL, ¼fXTAL and 1/8 fXTAL)
  • Cards clock stop (at high or low level) or 1.25 MHz (from internal oscillator) for cards Power-down mode
  • Automatic activation and deactivation sequence through an independent sequencer
  • Supports the asynchronous protocols T = 0 and T = 1 in accordance with: ISO 7816 and EMV4.2
  • Versatile 24-bit time-out counter for Answer To Reset (ATR) and waiting times processing
  • Specific Elementary Time Unit (ETU) counter for Block Guard Time (BGT): 22 in T = 1 and 16 in T = 0
  • Minimum delay between two characters in reception mode:
    • in Protocol T = 0: 11.8 ETU
    • in Protocol T = 1: 10.8 ETU
  • Supports synchronous cards
  • Current limitations in the event of short-circuit (pins I/O1, I/O2, VCC1, VCC2, RST1 and RST2)
  • Special circuitry for killing spikes during power-on/power-off
  • Supply supervisor for power-on/power-off reset
  • Step-up converter (supply voltage from 2.7 V to 6 V), doubler, tripler or follower according to VCC and VDD
  • Additional input/output pin allowing use of the ISO UART for another analog interface (pin I/OAUX)
  • Additional interrupt pin allowing detection of level toggling on an external signal (pin INTAUX)
  • Fast and efficient swapping between the three cards due to separate buffering of parameters for each card
  • Chip select input allowing use of several devices in parallel and memory space paging
  • Enhanced ESD protections on card side (except C4x, C8x): 6 kV (min.)
  • Software library for easy integration within the application
  • Power-down mode for reducing current consumption when no activity.
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: TDA8007BHL
Block diagram: TDA8007BHL

Parametrics of this product

Type numberPackageAnalog interfacesISO 7816 UARTHost InterfaceVCC card power supply(V)
TDA8007BHLSOT313-2
(LQFP48)
2yes8 bit parallel1.8 & 3 & 5

Similar products

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
TDA8007BHL/C4TDA8007BHL/C4,1189352 875 02118Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
TDA8007BHL/C3TDA8007BHL/C3,1189352 725 25118Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TDA8007BHL/C4TDA8007BHL/C4,118TDA8007BHL/C4Always Pb-free11
TDA8007BHL/C3TDA8007BHL/C3,118TDA8007BHL/C3week 23, 200411
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
Data sheetpdfMultiprotocol IC card interface (v.8.0)2011-02-04
Application notepdfContact reader ICs - TDA product support packages (v.1.0)2011-06-07
Application notepdfReset of the TDA8007B using delay pin (v.1.0)2011-06-14
Application notepdfSmart Card Interface using TDA8007BHL/C2/C3 (v.1.1)2012-04-04

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA8007BHL/C49352 875 02118TDA8007BHL/C4,118NAAVNET EXPRESS26,0005/24/2012Buy online 
   NADIGI-KEY CORPORATION3,7455/24/2012Buy online 
TDA8007BHL/C39352 725 25118TDA8007BHL/C3,118ASIAARROW ASIA PAC LTD86,0005/23/2012Buy online 
   ASIAAVNET EXPRESS ASIA30,0005/7/2012Buy online 
   NAAVNET EXPRESS6,0005/24/2012Buy online 
   NAFUTURE ELECTRONICS2,0005/23/2012Buy online 
   EUFUTURE ELECTRONICS UK2,0005/23/2012Buy online 
   ASIAFUTURE ELECTRONICS- ASIA2,0005/23/2012Buy online 
   NAMOUSER ELECTRONICS1,0185/24/2012Buy online 
   NAMOUSER ELECTRONICS1,0185/24/2012Buy online 
   NADIGI-KEY CORPORATION4275/24/2012Buy online 
   JAPANCHIP ONE STOPyes05/14/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.