TDA8020HL
Dual IC card interface
The TDA8020HL is a one-chip dual smart card interface. Controlled by the I²C-bus, it guarantees conformity to ISO 7816 or EMV2000 with very few external components.
| Type number | Package | Analog interfaces | ISO 7816 UART | Host Interface | VCC card power supply(V) |
|---|---|---|---|---|---|
| TDA8020HL | SOT358-1 (LQFP32) | 2 | no | I2C | 3 & 5 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA8020HL/C2 | TDA8020HL/C2,151 | 9352 729 83151 | Volume production | SOT358-1 (LQFP32) | Tray Pack, Bakeable, Single | Standard Marking |
| TDA8020HL/C2 | TDA8020HL/C2,118 | 9352 729 83118 | Volume production | SOT358-1 (LQFP32) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA8020HL/C1 | TDA8020HL/C1,118 | 9352 673 81118 | Withdrawn Replacement product | SOT358-1 (LQFP32) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA8020HL/C1 | 935267381118 | 30-sep-09 | 31-dec-09 | See comments | DN 62 |
| Standard End of Life. Contact local sales representative for replacement part. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA8020HL/C2 | TDA8020HL/C2,151 | TDA8020HL/C2 | week 28, 2004 | 1 | 1 | ||||
| TDA8020HL/C2 | TDA8020HL/C2,118 | TDA8020HL/C2 | week 28, 2004 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA8020HL/C1 | TDA8020HL/C1,118 | Not available | week 42, 2004 | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA8020HL/C1 | 935267381118 | 30-sep-09 | 31-dec-09 | See comments | DN 62 |
| Standard End of Life. Contact local sales representative for replacement part. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Dual IC card interface (v.3.0) | 2003-11-06 | |
| Application note | Demonstration board cake 8020_06-D for dual smart card interface TDA8020HL (v.1.0) | 2000-12-01 | |
| Application note | TDA8020HL/C2 Dual Smart Card Interface (v.1.0) | 2003-05-20 | |
| Application note | Contact reader ICs - TDA product support packages (v.1.0) | 2011-06-07 | |
| Other type | Application guide: Set-top boxes (STBs) (v.1.0) | 2011-11-28 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us