TDA8026ET
Multiple smart card slot interface IC
The TDA8026 is a cost-effective, analog interface for addressing multiple smart card slots in a Point Of Sales (POS) terminal. It can address up to two main cards (synchronous or asynchronous smart cards supported) and up to four Security Access Modules (SAMs). Its packaging supports the latest payment terminal security requirements.
| Type number | Package | Analog interfaces | ISO 7816 UART | Host Interface | VCC card power supply(V) |
|---|---|---|---|---|---|
| TDA8026ET | SOT1073-1 (TFBGA64) | 5 | no | I2C | 1.8 & 3 & 5 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA8026ET/C2 | TDA8026ET/C2,518 | 9352 882 86518 | Volume production | SOT1073-1 (TFBGA64) | Reel Dry Pack, SMD, 13" | Standard Marking |
| TDA8026ET/C2 | TDA8026ET/C2,151 | 9352 882 86151 | Development | SOT1073-1 (TFBGA64) | Tray Pack, Bakeable, Single | Standard Marking |
| TDA8026ET/C2 | TDA8026ET/C2,157 | 9352 882 86157 | Development | SOT1073-1 (TFBGA64) | Tray Pack, Bakeable, Multiple | Standard Marking |
| TDA8026ET/C2 | TDA8026ET/C2,551 | 9352 882 86551 | Volume production | SOT1073-1 (TFBGA64) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| TDA8026ET/C2 | TDA8026ET/C2,557 | 9352 882 86557 | Volume production | SOT1073-1 (TFBGA64) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA8026ET/C2/S1 | TDA8026ET/C2/S1:15 | 9352 882 87151 | Withdrawn Replacement product | SOT1073-1 (TFBGA64) | Tray Pack, Bakeable, Single | Standard Marking |
| TDA8026ET/C2/S1 | TDA8026ET/C2/S1,15 | 9352 882 87157 | Withdrawn Replacement product | SOT1073-1 (TFBGA64) | Tray Pack, Bakeable, Multiple | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT1073-1 | TFBGA64 | plastic thin fine-pitch ball grid array package; 64 balls | 2008-03-14 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA8026ET/C2/S1 | 935288287151 | DN | |||||
| TDA8026ET/C2/S1 | 935288287157 | DN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA8026ET/C2 | TDA8026ET/C2,518 | TDA8026ET/C2 | Always Pb-free | 2 | 2 | ||||
| TDA8026ET/C2 | TDA8026ET/C2,151 | TDA8026ET/C2 | |||||||
| TDA8026ET/C2 | TDA8026ET/C2,157 | TDA8026ET/C2 | |||||||
| TDA8026ET/C2 | TDA8026ET/C2,551 | TDA8026ET/C2 | Always Pb-free | 2 | 2 | ||||
| TDA8026ET/C2 | TDA8026ET/C2,557 | TDA8026ET/C2 | Always Pb-free | 2 | 2 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA8026ET/C2/S1 | TDA8026ET/C2/S1:15 | TDA8026ET/C2/S1 | |||||||
| TDA8026ET/C2/S1 | TDA8026ET/C2/S1,15 | TDA8026ET/C2/S1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA8026ET/C2/S1 | 935288287151 | DN | |||||
| TDA8026ET/C2/S1 | 935288287157 | DN |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| TDA8026 | Multiple smart card slot interface IC | Data sheet | 2010-03-12 | |
| AN11079 | Contact reader ICs - TDA product support packages | Application note | 2011-06-07 | |
| AN10724 | TDA8026ET - 5 slots smart card interface | Application note | 2011-09-28 | |
| UM10493 | POS Reference Design - Firmware description | User manual | 2012-10-09 | |
| UM10319 | Cake8026_02_D | User manual | 2011-08-04 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us