CLRC66301HN

Contactless reader IC


Quick ordering

DistributorIn Stock
OR:  

The CLRC663 is a highly integrated transceiver IC for contactless communication at 13.56 MHz.

The CLRC663 transceiver IC supports the following operating modes:

  • Read/write mode supporting ISO/IEC 14443A/MIFARE
  • Read/write mode supporting ISO/IEC 14443B
  • Read/write mode supporting JIS X 6319-4 (comparable with FeliCa scheme)
  • Passive initiator mode according to ISO/IEC 18092
  • Read/write mode supporting ISO/IEC 15693
  • Read/write mode supporting ICODE EPC UID/ EPC OTP
  • Read/write mode supporting ISO/IEC 18000-3 mode 3/ EPC Class-1 HF

The CLRC663’s internal transmitter is able to drive a reader/writer antenna designed to communicate with ISO/IEC 14443A/MIFARE cards and transponders without additional active circuitry. The digital module manages the complete ISO/IEC 14443A framing and error detection functionality (parity and CRC).

The CLRC663 supports MIFARE Classic 1K, MIFARE Classic 4K, MIFARE Ultralight, MIFARE Ultralight C, MIFARE PLUS and MIFARE DESFire products. The CLRC663 supports MIFARE higher transfer speeds of up to 848 kbit/s in both directions.

The CLRC663 supports layer 2 and 3 of the ISO/IEC 14443B reader/writer communication scheme except anticollision. The anticollision needs to be implemented in the firmware of the host controller as well as in the upper layers.

The CLRC663 is able to demodulate and decode FeliCa coded signals.The FeliCa receiver part provides the demodulation and decoding circuitry for FeliCa coded signals. The CLRC663 handles the FeliCa framing and error detection such as CRC. The CLRC663 supports FeliCa higher transfer speeds of up to 424 kbit/s in both directions.

The CLRC663 is supporting the P2P passive initiator mode in accordance with ISO/IEC 18092.

The CLRC663 supports the vicinity protocol according to ISO/IEC15693, EPC UID and ISO/IEC 18000-3 mode 3/ EPC Class-1 HF.

The following host interfaces are supported:

  • Serial Peripheral Interface (SPI)
  • Serial UART (similar to RS232 with voltage levels dependent on pin voltage supply)
  • I²C-bus interface (two versions are implemented: I2C and I2CL)

The CLRC663 supports the connection of a secure access module (SAM). A dedicated separate I2C interface is implemented for a connection of the SAM. The SAM can be used for high secure key storage and acts as a very performant crypto coprocessor. A dedicated SAM is available for connection to the CLRC663.

Features and benefits

  • High RF output power frontend IC for transfer speed up to 848 kbit/s
  • Supports ISO/IEC 14443 A/MIFARE, ISO/IEC 14443 B and FeliCa
  • P2P passive initiator mode in accordance with ISO/IEC 18092
  • Supports ISO/IEC15693, ICODE EPC UID and ISO/IEC 18000-3 mode 3/ EPC Class-1 HF
  • Supports MIFARE Classic encryption in read/write mode
  • Low-Power Card Detection
  • Compliance to “EMV contactless protocol specification V2.0.1” on RF level can be achieved
  • Antenna connection with minimum number of external components
  • Supported host interfaces:
    • SPI up to 10 Mbit/s
    • I²C-bus interfaces up to 400 kBd in Fast mode, up to 1000 kBd in Fast mode plus
    • RS232 Serial UART up to 1228.8 kBd, with voltage levels dependent on pin voltage supply
  • Separate I²C-bus interface for connection of a secure access module (SAM)
  • FIFO buffer with size of 512 byte for highest transaction performance
  • Flexible and efficient power saving modes including hard power down, standby and low-power card detection
  • Cost saving by integrated PLL to derive system CPU clock from 27.12 MHz RF quartz crystal
  • 3.3 V to 5 V power supply
  • Up to 8 free programmable input/output pins
  • Typical operating distance in read/write mode for communication to a ISO/IEC 14443A/MIFARE Card up to 12 cm, depending on the antenna size and tuning
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Demo boards

CLEV663CLEV663

Contactless reader evaluation board

CLEV663BCLEV663B

CLRC663 reader board stacked on top of LPC-Link board supporting NXP's ARM-based microcontrollers


Parametrics of this product

Type numberPackagePackage namefunctionalityRF protocolshost interfacesVDD [typ](V)
CLRC66301HNSOT617-1
(HVQFN32)
HVQFN32Contactless Frontend ICISO/IEC 14443A; ISO/IEC 14443B; ISO/IEC 15693; FeliCa compliant; ICODE EPC UID; EPC OTP; ISO/IEC 18000-3 mode 3; EPC Class-1 HF; ISO/IEC 18092 Passive InitiatorUART; I2C; SPI3.3; 5

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
CLRC66301HNCLRC66301HN,5519352 934 46551Volume productionSOT617-1
(HVQFN32)
Tray Dry Pack, Bakeable, SingleStandard Marking
CLRC66301HNCLRC66301HN,5579352 934 46557Volume productionSOT617-1
(HVQFN32)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT617-1HVQFN32plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mmMO-220 (JEDEC); 2002-10-18

Related documents

Other type

Reflow soldering

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
CLRC66301HNCLRC66301HN,551CLRC66301HNAlways Pb-free22
CLRC66301HNCLRC66301HN,557CLRC66301HNAlways Pb-free22
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
CLRC663Contactless reader ICData sheetpdf2012-09-17
AN11019CLRC663, MFRC630, MFRC631, SLRC610 Antenna Design GuideApplication notepdf2012-07-20
AN11022CLRC663 Quickstart GuideApplication notepdf2012-07-13
AN11021CLRC663, MFRC631, MFRC630, SLRC610 Software Design Guide for NXPRDLibApplication notepdf2011-06-01
AN11116Using the RS232 serial evaluation boards on a USB portApplication notepdf2012-11-07
AN11145CLRC663, MFRC630, MFRC631, SLRC610 PC-Serial RS232 and low power card detection Quick Start GuideApplication notepdf2012-07-20
AN11211Quick Start Up Guide RC663 BlueboardApplication notepdf2013-03-04
AN11256Migration guide CLRC663 to derivatesApplication notepdf2012-09-07
AN11342How to Scale Down the NXP Reader LibraryApplication notepdf2013-03-19
939775017138Next-generation multiprotocol contactless reader IC (CLRC663 only)Leafletpdf2011-11-14
939775017290The next generation of multiprotocol contactless proximity reader ICsLeafletpdf2012-08-28
CLRC663_ReleaseNote_216935CLRC663 family Release NoteOther typepdf2012-10-02
AN11246_239810CLRC663, MFRC631, MFRC630, CLRC610 Directly Matched Antenna design - advanced userOther typezip2012-08-28
AN11020_206110Matching Calculations CLRC663, MFRC631, MFRC630, SLRC610Other typezip2012-08-28
210910CLRC663 redboard scriptsSoftwarezip2011-12-09
200312NXP Reader Library version 2.1 with Visual C++ projectSoftwarezip2012-12-11
NXP_RFID_213911Eagle parts librarySoftwarezip2012-01-03
UM10663NXP Reader Library User Manual based on CLRC663 Blueboard Reader projectsUser manualpdf2013-05-08

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
CLRC66301HN9352 934 46551CLRC66301HN,551NAFUTURE ELECTRONICS2,4795/21/2013Buy online 
   EUFUTURE ELECTRONICS UK2,4795/21/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA2,4795/21/2013Buy online 
   JAPANCHIP ONE STOP40505/22/2013Buy online 
   NAAVNET EXPRESS AMERICAS3155/22/2013Buy online 
   NAARROW ELECTRONICS175/22/2013Buy online 
   ASIASACL - Hong Kong/Chinayes49005/01/2013Buy online 
CLRC66301HN9352 934 46557CLRC66301HN,557NAARROW ELECTRONICS5615/22/2013Buy onlinenot available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Demo boards

CLEV663
CLEV663

Contactless reader evaluation board

CLEV663B
CLEV663B

CLRC663 reader board stacked on top of LPC-Link board supporting NXP's ARM-based microcontrollers

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.