HITAG HTRC110 reader ICs enable fast and easy reader integration with few external components.
Identification and security
HITAG reader ICs are the most highly integrated reader components
Key features and benefits
- Highly integrated robust analog front-end
- Suitable for different transponders
- Configurable receiver parameters
- Simple integration into reader and systems
- Antenna rupture and short circuit detection
- Offers easy start up and operation
- Low power consumption
- Fast and reliable information exchange
- Low external component count
- Maintenance free
Key applications
- Livestock tracking
- Access control
- Logistics
- Industrial
- Gaming
Related links
Application note
- Read/write devices based on the HITAG read/write IC HTRC110 (pdf) (v.3.0, 2010-04-08)
Data sheet
- Data Sheet HTRC110, HITAG Reader Chip (pdf) (v.1.0, 2009-10-08)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
HITAG reader ICs are highly integrated reader components. The HTRC 110 offers a completely integrated analog front-end circuitry as well as a three-wire microcontroller interface. Configurable receiver parameters allow the optimization of system and transponder requirements. The few external components required by HTRC 110 ICs support a robust and reliable design that is key for high-performance readers.
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| HTRC11001T | Hitag Reader Chip | Download datasheet Order sample Buy online |






Follow us