Ideal for security camera and surveillance applications

NXP’s range of full HD security IP camera processors integrates video compression in a wide variety of formats and also handles the complete process for video image control and network transmission.

Go to the parametric search
Parametric search

Key features and benefits

  • H.264, MPEG-4 and JPEG encoder
  • State-of-the-art audiovisual quality
  • USB, SPI, and PCIe connectivity options
  • Handles full image control process
  • Flexible platform
  • Integrated video compression
  • Video/sensor interface
  • Easy to use
  • Ethernet output

Key applications

  • HD IP cameras

Related links

Design tools

Leaflet


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

Fully integrated solution for IP cameras

The NXP IP camera ICs support all the required functions of an IP camera in one single-chip design. They not only integrate video compression, but also handle the complete process for video image control and network transmission. These processors are fully integrated solutions for security IP cameras, taking the raw image output from the CMOS sensor, handling the tone mapping, optimizing the image, compressing the video into H.264, MPEG-4, or MJPEG, and then sending it over the network via the integrated Gigabit Ethernet controller.

NXP’s full HD security IP processors also have USB, SPI, and PCIe for additional connectivity options, including 802.11, GPRS, and WiMAX, or local storage. The 4 UARTs and 20 GPIO support PTZ or other control functions. The I2S interface can be used for local audio recording and playback. A video output is available to display the captures video for local view. They achieve high video quality, even under low-light conditions through high resolution tone mapping, and can automatically adjust the exposure and enable pixel binning.

Products

Type numberDescriptionStatusQuick access
ASC8848ETIP camera processor; 720p@45fps Order sample
ASC8849ETIP camera processor; SXGA@40fps Order sample
ASC8850ETIP camera processor; 1080p@30fps Order sample
Buy online
ASC8851ETIP camera processor; 1080p@45fps Order sample

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.