MF1PLUS6001DA4
Mainstream contactless smart card IC for fast and easy solution development
Datasheet confidential
Migrate classic contactless smart card systems to the next security level! MIFARE Plus brings benchmark security to mainstream contactless smart card applications. It is the only mainstream IC compatible with MIFARE Classic 1K (MF1ICS50) and MIFARE Classic 4K (MF1ICS70) which offers an upgrade path for existing infrastructure and
After the security upgrade, MIFARE Plus uses AES-128 (Advanced Encryption Standard) for authentication, data integrity and encryption. MIFARE Plus is based on open global standards for both air interface and cryptographic methods at the highest security level.
MIFARE Plus is available in two versions: MIFARE Plus X and MIFARE Plus S.
Mainstream contactless smart card IC for fast and easy solution development
| Type number | Package | Delivery Type | ISO/IEC Support | Baudrate(kbit/s) | UID Type | EEPROM Size(Byte) | Memory Organization | Write Endudance(cycles) | Data Retention(yrs) | Security Features | Privacy Features | Random Number Generator | Special Features |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MF1PLUS6001DA4 | SOT500-2 (PLLMC) | MOA4 | ISO/IEC 14443-3;ISO/IEC 14443-4 | 106;212;424;848 | 7-byte UID | 2048 | Sector Organization | 200000 | 10 | AES-128;MIFARE CRYPTO1 | Random ID;Virtual Card Support | Y | Anti-tearing;Multi-sector Authentication;Multi-block write;Proximity Check |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| MF1PLUSX0Y1_SDS | Mainstream contactless smart card IC for fast and easy solution development | Short data sheet | 2011-02-21 | |
| 130830 | AN10834 MIFARE ISO/IEC 14443 PICC Selection | Application note | 2009-12-22 | |
| AN10922 | AN10922 Symmetric key diversification | Application note | 2010-03-30 | |
| AN10840_MIFAREPlusMigration_172201 | AN10840 Migration to MIFARE Plus S and MIFARE Plus X | Application note | 2009-06-24 | |
| AN10927 | MIFARE and handling of UIDs | Application note | 2011-08-16 | |
| AN10787 | AN10787 MIFARE Application Directory (MAD) | Application note | 2013-01-24 | |
| 155010 | AN155010 End to end system security risk considerations for implementing contactless cards | Application note | 2008-06-01 | |
| AN10969 | System level security measures for MIFARE installations | Application note | 2010-08-26 | |
| AN10841 | AN10841 MIFARE Plus card coil design | Application note | 2010-10-01 | |
| AN_MIFARE_Plus_Transaction_Timing_183110 | AN183110 MIFARE Plus Transaction Timing | Application note | 2009-11-23 | |
| AN11028 | MIFARE Classic Key Diversification | Application note | 2011-11-28 | |
| AN10833 | MIFARE Type Identification Procedure | Application note | 2012-12-13 | |
| 167220_MIFAREPlus42__um | UM10367 FortyTwo for MIFARE Plus | Software | 2009-07-02 | |
| 176116_FortyTwo_for_MIFARE_Plus_sw | FortyTwo for MIFARE Plus | Software | zip | 2010-10-01 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us