MF1SPLUS8001DA4

Mainstream contactless smart card IC for fast and easy solution development


Migrate classic contactless smart card systems to the next security level! MIFARE Plus brings benchmark security to mainstream contactless smart card applications. It is the only mainstream IC compatible with MIFARE Classic 1K (MF1ICS50) and MIFARE Classic 4K (MF1ICS70) which offers an upgrade path for existing infrastructures and services.

After the security upgrade, MIFARE Plus uses AES-128 (Advanced Encryption Standard) for authentication, data integrity and encryption. MIFARE Plus is based on open global standards for both air interface and cryptographic methods at the highest security level.

MIFARE Plus is available in two versions: MIFARE Plus S and MIFARE Plus X.

  • The MIFARE Plus S (MF1SPLUSx0y1, described in this data sheet) is the standard version for straight forward migration of MIFARE Classic systems. It is configured to offer high data integrity.
  • The MIFARE Plus X (MF1PLUSx0y1) offers more flexibility to optimize the command flow for speed and confidentiality. It offers a rich feature set including proximity checks against relay attacks.

Features and benefits

  • 2 kB or 4 kB EEPROM
  • Simple fixed memory structure compatible with MIFARE Classic 1K and MIFARE Classic 4K
  • Memory structure identical to MIFARE Classic 4K (sectors, blocks)
  • Access conditions freely configurable
  • Supports ISO/IEC 14443 Type A UIDs (4-byte UID, 4 Byte NUID, 7-byte UID), optional support of random IDs
  • Multi-sector authentication, Multi-block read and write
  • AES-128 used for authenticity and integrity
  • Anti-tearing mechanism for writing AES keys
  • Keys can be stored as MIFARE CRYPTO1 keys (2 × 48-bit per sector) and as AES keys (2 × 128-bit per sector)
  • Basic support of virtual card concept
  • Communication speed up to 848 kbit/s
  • Number of single write operations: 200000 cycles (typical)
  • Common Criteria Certification: EAL4+

Applications

  • Public transportation
  • Access management such as employee, school or campus cards
  • Electronic toll collection
  • Closed loop micro payment
  • Car parking
  • Internet cafés
  • Loyalty programs
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

Type numberPackageDelivery TypeISO/IEC SupportBaudrate(kbit/s)UID TypeEEPROM Size(Byte)Memory OrganizationWrite Endudance(cycles)Data Retention(yrs)Security FeaturesPrivacy FeaturesRandom Number GeneratorSpecial Features
MF1SPLUS8001DA4SOT500-2
(PLLMC)
MOA4ISO/IEC 14443-3;ISO/IEC 14443-4106;212;424;8487-byte UID4096Sector Organization20000010AES-128;MIFARE CRYPTO1Random ID;Virtual Card SupportYAnti-tearing;Multi-sector Authentication;Multi-block write

Documentation for this product

File nameTitleTypeFormatDate
MF1SPLUSX0Y1_SDSMainstream contactless smart card IC for fast and easy solution developmentShort data sheetpdf2011-02-21
130830AN10834 MIFARE ISO/IEC 14443 PICC SelectionApplication notepdf2009-12-22
AN10922AN10922 Symmetric key diversificationApplication notepdf2010-03-30
AN10840_MIFAREPlusMigration_172201AN10840 Migration to MIFARE Plus S and MIFARE Plus XApplication notepdf2009-06-24
AN10927MIFARE and handling of UIDsApplication notepdf2011-08-16
AN10787AN10787 MIFARE Application Directory (MAD)Application notepdf2013-01-24
155010AN155010 End to end system security risk considerations for implementing contactless cardsApplication notepdf2008-06-01
AN10969System level security measures for MIFARE installationsApplication notepdf2010-08-26
AN10841AN10841 MIFARE Plus card coil designApplication notepdf2010-10-01
AN_MIFARE_Plus_Transaction_Timing_183110AN183110 MIFARE Plus Transaction TimingApplication notepdf2009-11-23
AN11028MIFARE Classic Key DiversificationApplication notepdf2011-11-28
AN10833MIFARE Type Identification ProcedureApplication notepdf2012-12-13
167220_MIFAREPlus42__umUM10367 FortyTwo for MIFARE PlusSoftwarepdf2009-07-02
176116_FortyTwo_for_MIFARE_Plus_swFortyTwo for MIFARE PlusSoftwarezip2010-10-01

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.