SL3S1213FTB0
UCODE G2iL and G2iL+
NXP’s UCODE G2iL series transponder ICs offer leading-edge read range and support industry-first features such as a Tag Tamper Alarm, Data Transfer, Digital Switch, and advanced privacy-protection modes.
Very high chip sensitivity (-18 dBm) enables longer read ranges with simple, single-port antenna designs. When connected to a power supply, the READ as well as the WRITE range can be boosted to a sensitivity of -27 dBm. In fashion and retail the UCODE G2iL series improve read rates and provide for theft deterrence. For consumer electronics the UCODE G2iL series is suited for device configuration, activation, production control, and PCB tagging. In authentication applications the transponders can be used to protect brands and guard against counterfeiting. They can also be used to tag containers, electronic vehicles, airline baggage, and more.
In addition to the EPC specifications the G2iL offers an integrated Product Status Flag (PSF) feature and read protection of the memory content.
On top of the G2iL features the G2iL+ offers an integrated tag tamper alarm, digital switch, external supply mode, read range reduction and data transfer mode.
PSF Alarm
Built-in PSF (Product Status Flag), enables the UHF RFID tag to be used as EAS tag (Electronic Article Surveillance) tag without the need for a back-end data base.
Read Protect
Protects all memory content including CRC16 from unauthorized reading.
ChangeConfig
Configures the additional features of the chip like external supply mode, tamper alarm, digital switch, read range reduction or data transfer.
The UCODE G2iL is equipped with a number of additional features and custom commands. Nevertheless, the chip is designed in a way standard EPCglobal READ/WRITE/ACCESS commands can be used to operate the features. No custom commands are needed to take advantage of all the features in case of unlocked EPC memory.
UCODE G2iL and G2iL+
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| SL3S1213FTB0 | SL3S1213FTB0,115 | 9352 910 38115 | Discontinued Replacement product | SOT886 (XSON6) | Tape reel smd | UQ |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT886 | XSON6 | plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1.45 x 0.5 mm | MO-252 (JEDEC); | 2004-07-22 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SL3S1213FTB0 | 935291038115 | 30-Jun-13 | 31-Dec-13 | DN NXP-DN_201212003DN | Full Withdrawal | Standard End of Life. Multiple Source. Contact your local NXP sales office. |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SL3S1213FTB0 | SL3S1213FTB0,115 | SL3S1213FTB0 | Always Pb-free | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SL3S1213FTB0 | 935291038115 | 30-Jun-13 | 31-Dec-13 | DN NXP-DN_201212003DN | Full Withdrawal | Standard End of Life. Multiple Source. Contact your local NXP sales office. |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| SL3S1203_1213 | UCODE G2iL and G2iL+ | Data sheet | 2012-10-03 | |
| 190110 | AN1901 OmniDir5030-iL Reference Design for G2iL and G2iL+ | Application note | zip | 2010-05-28 |
| 190210 | OmniDir4015-iL Reference Antenna Design for G2iL_G2iL+ | Application note | zip | 2010-06-17 |
| 190310 | NearField12-iL Reference Antenna Design for G2iL_G2iL+ | Application note | zip | 2010-06-17 |
| 190410 | NF2008 Reference Design for G2iL G2iL+ | Application note | zip | 2010-06-17 |
| 190010 | FarField9510-iL Reference Antenna Design | Application note | zip | 2010-07-02 |
| AN11215 | UCODE G2i PCB Antenna Reference Designs | Application note | 2012-10-03 | |
| 201131 | Product qualification package; UCODE SL3S1203 G2iL, SL3S1213 G2iL+ | Other type | 2011-11-22 | |
| 249810 | Formulas for Multi-Vendor Chip-Based Serialization (MCS) and FastEPC | Other type | 2012-11-22 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us