SC16IS752IBS

Dual UART with I²C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support


Quick ordering

DistributorIn Stock
OR:  

The SC16IS752/SC16IS762 is an I²C-bus/SPI bus interface to a dual-channel high performance UART offering data rates up to 5 Mbit/s, low operating and sleeping current; it also provides the application with 8 additional programmable I/O pins. The device comes in very small HVQFN32 and TSSOP28 packages, which makes it ideally suitable for hand-held, battery-operated applications. This chip enables seamless protocol conversion from I²C-bus/SPI to RS-232/RS-485 and is fully bidirectional.

The SC16IS762 differs from the SC16IS752 in that it supports SPI clock speeds up to 15 Mbit/s instead of the 4 Mbit/s supported by the SC16IS752, and in that it supports IrDA SIR up to 1.152 Mbit/s. In all other aspects, the SC16IS762 is functionally and electrically the same as the SC16IS752.

The SC16IS752/SC16IS762’s internal register set is backward compatible with the widely used and widely popular 16C450. This allows the software to be easily written or ported from another platform.

The SC16IS752/SC16IS762 also provides additional advanced features such as auto hardware and software flow control, automatic RS-485 support and software reset. This allows the software to reset the UART at any moment, independent of the hardware reset signal.

Features and benefits

General features

  • Dual full-duplex UART
  • I²C-bus or SPI interface selectable
  • 3.3 V or 2.5 V operation
  • Industrial temperature range: -40 °C to +95 °C
  • 64 bytes FIFO (transmitter and receiver)
  • Fully compatible with industrial standard 16C450 and equivalent
  • Baud rates up to 5 Mbit/s in 16× clock mode
  • Auto hardware flow control using RTS/CTS
  • Auto software flow control with programmable Xon/Xoff characters
  • Single or double Xon/Xoff characters
  • Automatic RS-485 support (automatic slave address detection)
  • Up to eight programmable I/O pins
  • RS-485 driver direction control via RTS signal
  • RS-485 driver direction control inversion
  • Built-in IrDA encoder and decoder supporting IrDA SIR with speeds up to 115.2 kbit/s
  • SC16IS762 supports IrDA SIR with speeds up to 1.152 Mbit/s
  • Software reset
  • Transmitter and receiver can be enabled/disabled independent of each other
  • Receive and Transmit FIFO levels
  • Programmable special character detection
  • Fully programmable character formatting
    • 5-bit, 6-bit, 7-bit or 8-bit character
    • Even, odd, or no parity
    • 1, 1½, or 2 stop bits
  • Line break generation and detection
  • Internal Loopback mode
  • Sleep current less than 30 μA at 3.3 V
  • Industrial and commercial temperature ranges
  • 5 V tolerant inputs
  • Available in HVQFN32 and TSSOP28 packages

I²C-bus features

  • Noise filter on SCL/SDA inputs
  • 400 kbit/s (maximum)
  • Compliant with I²C-bus Fast mode
  • Slave mode only

SPI features

  • SC16IS752 supports 4 Mbit/s maximum SPI clock speed
  • SC16IS762 supports 15 Mbit/s maximum SPI clock speed
  • Slave mode only
  • SPI Mode 0

Applications

  • Factory automation and process control
  • Portable and battery operated devices
  • Cellular data devices
All information on this product information page is subject to the subsequent disclaimers:

Show functional diagram

Block diagram: SC16IS752IBS, SC16IS752IPW, SC16IS762IBS, SC16IS762IPW
Block diagram: SC16IS752IBS, SC16IS752IPW, SC16IS762IBS, SC16IS762IPW
Block diagram: SC16IS752IBS, SC16IS752IPW, SC16IS762IBS, SC16IS762IPW
Block diagram: SC16IS752IBS, SC16IS752IPW, SC16IS762IBS, SC16IS762IPW

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
SC16IS752IBSSC16IS752IBS,1579352 792 88157Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard Marking
SC16IS752IBSSC16IS752IBS,1519352 792 88151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard Marking
SC16IS752IBSSC16IS752IBS,1289352 792 88128Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13", TurnedStandard Marking

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
SC16IS752IBSSC16IS752IBS,157SC16IS752IBSAlways Pb-free11
SC16IS752IBSSC16IS752IBS,151SC16IS752IBSAlways Pb-free11
SC16IS752IBSSC16IS752IBS,128SC16IS752IBSAlways Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
Data sheetpdfDual UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support (v.9.0)2012-03-22
Application notepdfInterfacing NXP bridge IC with NXP ARM microcontroller (v.1.0)2007-02-26
Application notepdfSC16IS760/762 Fast IrDA mode (v.1.0)2006-06-08
Application notepdfUART-SPI Gateway for Philips SPI slave bridges (v.1.0)2006-03-06
Application notepdfSPI programming for Philips Bridge ICs (v.1.0)2006-06-01
Application notepdfSDA pin connection in SPI mode (v.1.0)2006-06-02
Application notepdfAutomatic RS-485 address detection (v.1.0)2006-06-02
Application notepdfSleep programming for NXP bridge ICs (v.1.0)2007-01-08
BrochurepdfHigh-speed UARTs and Bridge ICs (v.1.0)2012-05-14
LeafletpdfLow-power bridges for I2C or SPI to UART or IrDA or GPIO; NXP low-power bridges SC16IS750/52/60/62 (v.1.0)2006-09-01

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SC16IS752IBS9352 792 88157SC16IS752IBS,157NAARROW ELECTRONICS2,1125/24/2012Buy onlinenot available
   JAPANCHIP ONE STOPno05/14/2012Buy online 
SC16IS752IBS9352 792 88151SC16IS752IBS,151NAMOUSER ELECTRONICS2,3405/24/2012Buy onlinenot available
   NAMOUSER ELECTRONICS2,3405/24/2012Buy online 
   NADIGI-KEY CORPORATION1,6995/24/2012Buy online 
   NAAVNET EXPRESS1445/24/2012Buy online 
   NAFUTURE ELECTRONICS1355/23/2012Buy online 
   EUFUTURE ELECTRONICS UK1355/23/2012Buy online 
   ASIAFUTURE ELECTRONICS- ASIA1355/23/2012Buy online 
   NAARROW ELECTRONICS535/24/2012Buy online 
   JAPANCHIP ONE STOPyes05/14/2012Buy online 
SC16IS752IBS9352 792 88128SC16IS752IBS,128NAARROW ELECTRONICS4,5005/24/2012Buy online 
   ASIAARROW ASIA PAC LTD3,0005/23/2012Buy online 
   JAPANCHIP ONE STOPno05/14/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.