Combine multiple devices quickly and easily. Add in new functionality and features. Interface seamlessly between the industry's most commonly used communications protocols. NXP’s I2C/SPI to UART/IrDA/GPIO bridge ICs make all these possible.
Interface and connectivity
NXP’s I2C/SPI to UART/IrDA/GPIO bridge ICs make all kinds of connections possible!
Key features and benefits
- High-speed 16C-based single / dual UARTs (5 Mbps) – each UART supports an IrDA interface (115 kbps or 1.152 Mbps)
- Reduces host interface interconnection to 2 (I²;C) or 4 (SPI) wires
- Independent enable / disable for transmitter and receiver
- Compatible with industry-standard UARTs allowing software to be ported
- 64-byte UART transmit and receive FIFOs
- One chip can interface to with both I²;C and SPI interfaces via a selectable pin
- Hardware and software reset, POR (Power-On Reset)
- Significantly reduces design effort and hardware resources
- Low power consumption
- Reduces board size and lowers assembly costs
Key applications
- PDAs, smartphones, and handheld and battery-powered devices
- Point of Sale (POS) and industrial front-panel interfaces
- Switches, hubs and routers, wireless IrDA data ports and network diagnostic terminals
- Bluetooth, GPS and GPRS interface
- Car infotainment, gaming machines
Related links
Brochure
- High-speed UARTs and Bridge ICs (pdf) (v.1.0, 2012-05-14)
Other type
- Application guide: Set-top boxes (STBs) (pdf) (v.1.0, 2011-11-28)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Compact, low-power protocol converters let you create simpler, more flexible designs while cutting software overhead and time to market. In I2C applications, the bridge ICs operate up to 400 kbps with a choice of 16 hardware-selectable addresses. As an SPI slave, they can operate up to 4 Mbps. Each device has up to 8 general-purpose I/O (GPIO) pins, providing maximum flexibility. They also offer automatic RS485 slave detection. By reducing a host interface from 15 to 2 or 4 wires, the SC16IS7xx family lets you cut the size and cost of your PCB. In addition, the devices support IrDA at either 115 kbps or 1.152 Mbps. So you can deliver wireless connectivity with the I2C and SPI buses, and offer communications with PDAs, consumer remote controls and many other wireless devices.
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| SC18IS600/601 | SPI to I²C-bus interface | Download datasheet | |
| SC18IS600IPW | SPI to I²C-bus interface | Download datasheet Order sample Buy online |






Follow us