SPI to I²C-Bus Interface

SC18IS600_601
  • Not Recommended for New Designs
  • This page contains information on a product that is not recommended for new designs.

Product Details

Block Diagram

Choose a diagram:

SC18IS600IPW, SC18IS601IPW

SC18IS600IPW, SC18IS601IPW

Features

Key Features

  • SPI follower interface
  • SPI Mode 3
  • Single controller I2C-bus controller
  • Four General Purpose Input/Output (GPIO) pins
  • Two quasi-bidirectional I/O pins
  • 5 V tolerant I/O pins
  • High-speed SPI: Up to 1.2 Mbit/s
  • High-speed I2C-bus: 400 kbit/s
  • 96-byte transmit buffer
  • 96-byte receive buffer
  • 2.4 V to 3.6 V operation
  • Power-down mode with WAKEUP pin
  • Internal oscillator
  • Active LOW interrupt output
  • Available in very small TSSOP16 and HVQFN24 packages

Part numbers include: SC18IS600IPW.

Documentation

Quick reference to our documentation types.

5 documents

Support

What do you need help with?