Interface and connectivity

NXP’s I2C/SPI to UART/IrDA/GPIO bridge ICs make all kinds of connections possible!

Combine multiple devices quickly and easily. Add in new functionality and features. Interface seamlessly between the industry's most commonly used communications protocols. NXP’s I2C/SPI to UART/IrDA/GPIO bridge ICs make all these possible.


Key features and benefits

  • High-speed 16C-based single / dual UARTs (5 Mbps) – each UART supports an IrDA interface (115 kbps or 1.152 Mbps)
  • Reduces host interface interconnection to 2 (I²;C) or 4 (SPI) wires
  • Independent enable / disable for transmitter and receiver
  • Compatible with industry-standard UARTs allowing software to be ported
  • 64-byte UART transmit and receive FIFOs
  • One chip can interface to with both I²;C and SPI interfaces via a selectable pin
  • Hardware and software reset, POR (Power-On Reset)
  • Significantly reduces design effort and hardware resources
  • Low power consumption
  • Reduces board size and lowers assembly costs

Key applications

  • PDAs, smartphones, and handheld and battery-powered devices
  • Point of Sale (POS) and industrial front-panel interfaces
  • Switches, hubs and routers, wireless IrDA data ports and network diagnostic terminals
  • Bluetooth, GPS and GPRS interface
  • Car infotainment, gaming machines

Related links

Brochure

Design tools & Assets

A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

Compact, low-power protocol converters let you create simpler, more flexible designs while cutting software overhead and time to market. In I2C applications, the bridge ICs operate up to 400 kbps with a choice of 16 hardware-selectable addresses. As an SPI slave, they can operate up to 4 Mbps. Each device has up to 8 general-purpose I/O (GPIO) pins, providing maximum flexibility. They also offer automatic RS485 slave detection. By reducing a host interface from 15 to 2 or 4 wires, the SC16IS7xx family lets you cut the size and cost of your PCB. In addition, the devices support IrDA at either 115 kbps or 1.152 Mbps. So you can deliver wireless connectivity with the I2C and SPI buses, and offer communications with PDAs, consumer remote controls and many other wireless devices.

Products

Type numberDescriptionStatusQuick access
SC18IM700IPWMaster I²C-bus controller with UART interface Download datasheet
Order sample
Buy online

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.