PCK2001MDB
14.318-150 MHz I²C 1:10 clock buffer
The PCK2001M is a 1-10 fanout buffer used for 133/100 MHz CPU, 66/33 MHz PCI, 14.318 MHz REF, or 133/100/66 MHz SDRAM clock distribution. 10 outputs are typically used to support up to 2 SDRAM DIMMs commonly found in laptop or mobile applications. The PCK2001M has the same features and operating characteristics of the PCK2001 and is available in the SSOP 28 pin package.
| Type number | Package | Operating frequency(MHz) | Supply voltage(V) | Application | Inputs | Outputs | Rise/fall time(ps) | Skew (output-output)(ps) | Skew (part-part)(ps) | Other features | Operating Temperature(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCK2001MDB | SOT341-1 (SSOP28) | 133 | 3 | PC clock distribution | 1 x LVTTL | 10 x LVTTL | 1000 | 150 | 250 | I2C individual output enable | 0~+70 |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PCK2001MDB | PCK2001MDB,112 | 9352 624 49112 | Withdrawn Replacement product | SOT341-1 (SSOP28) | Tube | Standard Marking |
| PCK2001MDB | PCK2001MDB,118 | 9352 624 49118 | Withdrawn Replacement product | SOT341-1 (SSOP28) | Reel Pack, SMD, 13" | Standard Marking |
| PCK2001MDB | PCK2001MDB,518 | 9352 624 49518 | Withdrawn Replacement product | SOT341-1 (SSOP28) | Reel Dry Pack, SMD, 13" | Standard Marking |
| PCK2001MDB | PCK2001MDB,512 | 9352 624 49512 | Withdrawn Replacement product | SOT341-1 (SSOP28) | Tube Dry Pack | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT341-1 | SSOP28 | plastic shrink small outline package; 28 leads; body width 5.3 mm | MO-150 (JEDEC); | 2003-02-19 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCK2001MDB | 935262449112 | 30-Jun-11 | 31-Dec-11 | PCK2001RDB | DN 67 |
| Limited Availability. |
| PCK2001MDB | 935262449118 | 30-Jun-11 | 31-Dec-11 | PCK2001RDB | DN 67 |
| Limited Availability. |
| PCK2001MDB | 935262449518 | 30-Jun-11 | 31-Dec-11 | PCK2001RDB | DN 67 |
| Limited Availability. |
| PCK2001MDB | 935262449512 | 30-Jun-11 | 31-Dec-11 | PCK2001RDB | DN 67 |
| Limited Availability. |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCK2001MDB | 935262449112 | 30-Jun-11 | 31-Dec-11 | PCK2001RDB | DN 67 |
| Limited Availability. |
| PCK2001MDB | 935262449118 | 30-Jun-11 | 31-Dec-11 | PCK2001RDB | DN 67 |
| Limited Availability. |
| PCK2001MDB | 935262449518 | 30-Jun-11 | 31-Dec-11 | PCK2001RDB | DN 67 |
| Limited Availability. |
| PCK2001MDB | 935262449512 | 30-Jun-11 | 31-Dec-11 | PCK2001RDB | DN 67 |
| Limited Availability. |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| PCK2001M | 14.318-150 MHz I²C 1:10 clock buffer | Data sheet | 2000-05-17 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us