PCK2001RDB
533 MHz I2C 1:6 clock buffer
The PCK2001R is a 1- 6 fanout buffer used for 133/100 MHz CPU, 66/33 MHz PCI, 14.318 MHz REF, or 133/100/66 MHz SDRAM clock distribution. 6 outputs are typically used to support up to 4 registered SDRAM DIMMs commonly found in server applications.
| Type number | Package | Operating frequency(MHz) | Supply voltage(V) | Application | Inputs | Outputs | Rise/fall time(ps) | Skew (output-output)(ps) | Skew (part-part)(ps) | Other features | Operating Temperature(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCK2001RDB | SOT369-1 (SSOP16) | 133 | 3 | PC clock distribution | 1 x LVTTL | 6 x LVTTL | 1000 | 150 | 500 | I2C individual output enable | 0~+70 |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PCK2001RDB | PCK2001RDB,112 | 9352 681 79112 | Discontinued Replacement product | SOT369-1 (SSOP16) | Tube | 2001R |
| PCK2001RDB | PCK2001RDB,118 | 9352 681 79118 | Discontinued Replacement product | SOT369-1 (SSOP16) | Reel Pack, SMD, 13" | 2001R |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT369-1 | SSOP16 | plastic shrink small outline package; 16 leads; body width 4.4 mm | MO-152 (JEDEC); | 2003-02-19 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCK2001RDB | 935268179112 | 30-Jun-13 | 31-Dec-13 | DN NXP-DN_201212003DN | Full Withdrawal | Limited Availability. Multiple Source. Limited materials. | |
| PCK2001RDB | 935268179118 | 30-Jun-13 | 31-Dec-13 | DN NXP-DN_201212003DN | Full Withdrawal | Limited Availability. Multiple Source. Limited materials. |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCK2001RDB | PCK2001RDB,112 | PCK2001RDB | week 13, 2005 | 1 | 1 | ||||
| PCK2001RDB | PCK2001RDB,118 | PCK2001RDB | week 13, 2005 | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCK2001RDB | 935268179112 | 30-Jun-13 | 31-Dec-13 | DN NXP-DN_201212003DN | Full Withdrawal | Limited Availability. Multiple Source. Limited materials. | |
| PCK2001RDB | 935268179118 | 30-Jun-13 | 31-Dec-13 | DN NXP-DN_201212003DN | Full Withdrawal | Limited Availability. Multiple Source. Limited materials. |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| PCK2001R | 533 MHz I2C 1:6 clock buffer | Data sheet | 2002-12-13 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us