74HC(T)147
10-to-4 line priority encoder
The 74HC/HCT147 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT147 9-input priority encoders accept data from nine active LOW inputs (A 0 to A 8) and provide a binary representation on the four active LOW outputs (Y 0 to Y 3). A priority is assigned to each input so that when two or more inputs are simultaneously active, the input with the highest priority is represented on the output, with input line A8 having the highest priority.
The devices provide the 10-line to 4-line priority encoding function by use of the implied decimal 'zero'. The 'zero' is encoded when all nine data inputs are HIGH, forcing all four outputs HIGH.
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC147D | SOT109-1 (SO16) | 16 | SO16 | Production | 15 | 2.0 - 6.0 | HC(T) | 10 | low | CMOS | +/- 5.2 | 10-to-4 line priority encoder | -40~125 |
| 74HC147DB | SOT338-1 (SSOP16) | 16 | SSOP16 | Production | 15 | 2.0 - 6.0 | HC(T) | 10 | low | CMOS | +/- 5.2 | 10-to-4 line priority encoder | -40~125 |
| 74HC147N | SOT38-4 (DIP16) | 16 | DIP16 | Production | 15 | 2.0 - 6.0 | HC(T) | 10 | low | CMOS | +/- 5.2 | 10-to-4 line priority encoder | -40~125 |
| 74HCT147D | SOT109-1 (SO16) | 16 | SO16 | Production | 17 | 4.5 - 5.5 | HC(T) | 10 | low | TTL | +/- 4 | 10-to-4 line priority encoder; TTL enabled | -40~125 |
| 74HCT147N | SOT38-4 (DIP16) | 16 | DIP16 | Production | 13 | 4.5 - 5.5 | HC(T) | 10 | low | TTL | +/- 4 | 10-to-4 line priority encoder; TTL enabled | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74HC147D | 74HC147D,652 | 9337 145 00652 | Volume production | SOT109-1 (SO16) | Bulk Pack, CECC | Standard Marking |
| 74HC147D | 74HC147D,653 | 9337 145 00653 | Volume production | SOT109-1 (SO16) | Reel Pack, SMD, 13", CECC | Standard Marking |
| 74HC147DB | 74HC147DB,112 | 9351 896 70112 | Volume production | SOT338-1 (SSOP16) | Tube | Standard Marking |
| 74HC147DB | 74HC147DB,118 | 9351 896 70118 | Volume production | SOT338-1 (SSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| 74HC147N | 74HC147N,652 | 9336 693 10652 | Volume production | SOT38-4 (DIP16) | Bulk Pack, CECC | Standard Marking |
| 74HCT147D | 74HCT147D,652 | 9337 149 80652 | Volume production | SOT109-1 (SO16) | Bulk Pack, CECC | Standard Marking |
| 74HCT147D | 74HCT147D,653 | 9337 149 80653 | Volume production | SOT109-1 (SO16) | Reel Pack, SMD, 13", CECC | Standard Marking |
| 74HCT147N | 74HCT147N,652 | 9336 699 40652 | Volume production | SOT38-4 (DIP16) | Bulk Pack, CECC | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT338-1 | SSOP16 | plastic shrink small outline package; 16 leads; body width 5.3 mm | MO-150 (JEDEC); | 2003-02-19 |
| SOT109-1 | SO16 | plastic small outline package; 16 leads; body width 3.9 mm | MS-012 (JEDEC); 076E07 (IEC); | 2003-02-19 |
| SOT38-4 | DIP16 | plastic dual in-line package; 16 leads (300 mil) | 2003-02-13 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74HC147D | 74HC147D,652 | 74HC147D | week 6, 2004 | 6.62 | 1.5105740181268883E8 | 1 | 1 | ||
| 74HC147D | 74HC147D,653 | 74HC147D | week 6, 2004 | 6.62 | 1.5105740181268883E8 | 1 | 1 | ||
| 74HC147DB | 74HC147DB,112 | 74HC147DB | week 12, 2005 | 6.62 | 1.5105740181268883E8 | 1 | 1 | ||
| 74HC147DB | 74HC147DB,118 | 74HC147DB | week 12, 2005 | 6.62 | 1.5105740181268883E8 | 1 | 1 | ||
| 74HC147N | 74HC147N,652 | 74HC147N | Always Pb-free | 6.62 | 1.5105740181268883E8 | NA | NA | ||
| 74HCT147D | 74HCT147D,652 | 74HCT147D | week 6, 2004 | 6.62 | 1.5105740181268883E8 | 1 | 1 | ||
| 74HCT147D | 74HCT147D,653 | 74HCT147D | week 6, 2004 | 6.62 | 1.5105740181268883E8 | 1 | 1 | ||
| 74HCT147N | 74HCT147N,652 | 74HCT147N | Always Pb-free | 6.62 | 1.5105740181268883E8 | NA | NA |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74HC_HCT147_CNV | 10-to-4 line priority encoder | Data sheet | 1990-12-01 | |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2011-03-16 | |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-11-01 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74HCT147N | 9336 699 40652 | 74HCT147N,652 | NA | MOUSER ELECTRONICS | 670 | 5/21/2013 | |||
| NA | DIGI-KEY CORPORATION | 662 | 5/21/2013 | ||||||
| JAPAN | CHIP ONE STOP | 50 | 05/21/2013 | ||||||
| 74HC147D | 9337 145 00652 | 74HC147D,652 | EU | AVNET EXPRESS EUROPE | 4,750 | 5/21/2013 | Not available | ||
| EU | ARROW EUROPE | 4,550 | 5/21/2013 | ||||||
| JAPAN | CHIP ONE STOP | 40 | 05/21/2013 | ||||||
| 74HC147D | 9337 145 00653 | 74HC147D,653 | NA | DIGI-KEY CORPORATION | 12,866 | 5/21/2013 | |||
| ASIA | WPI | 5,000 | 2500 | 05/21/2013 | |||||
| NA | FUTURE ELECTRONICS | 2,500 | 5/20/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 2,500 | 5/20/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 2,500 | 5/20/2013 | ||||||
| EU | AVNET EXPRESS EUROPE | 2,500 | 5/21/2013 | ||||||
| NA | MOUSER ELECTRONICS | 645 | 5/21/2013 | ||||||
| 74HC147DB | 9351 896 70112 | 74HC147DB,112 | Not available | ||||||
| 74HC147DB | 9351 896 70118 | 74HC147DB,118 | Not available | ||||||
| 74HCT147D | 9337 149 80652 | 74HCT147D,652 | EU | AVNET EXPRESS EUROPE | 600 | 5/21/2013 | |||
| NA | MOUSER ELECTRONICS | 414 | 5/21/2013 | ||||||
| JAPAN | CHIP ONE STOP | 100 | 05/21/2013 | ||||||
| 74HCT147D | 9337 149 80653 | 74HCT147D,653 | NA | MOUSER ELECTRONICS | 164 | 5/21/2013 | Not available | ||
| 74HC147N | 9336 693 10652 | 74HC147N,652 | NA | AVNET EXPRESS AMERICAS | 6,245 | 5/21/2013 | Not available | ||
| EU | AVNET EXPRESS EUROPE | 3,675 | 5/21/2013 | ||||||
| EU | ARROW EUROPE | 1,525 | 5/21/2013 | ||||||
| NA | MOUSER ELECTRONICS | 1,245 | 5/21/2013 | ||||||
| NA | DIGI-KEY CORPORATION | 567 | 5/21/2013 | ||||||
| JAPAN | CHIP ONE STOP | 65 | 05/21/2013 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us