High-definition video and audio are nowadays available everywhere at home through digital TV network and Blu-ray disc as well as on every portable device. But not all consumers have the right equipment to view it at full resolution. HDMI provides the easiest way to connect TVs, STBs and other devices together to enable high-definition digital content to be securely transmitted between devices and seen at its best.
Interface and connectivity
We have everything to help you implement HDMI into your system designs
- Overview
- Description
- Products
- Parametric search
New and updated products
TDA19977AHV
Triple input HDMI 1.4a compliant receiver interface with equalizer (up to 1080p for HDTV, and UXGA for PC formats
TDA19978AHV
Quad HDMI 1.4a receiver interface with equalizer (HDTV up to 1080p, up to UXGA for PC?s format)
Related links
Leaflet
- Robustly bridging digital display standards; NXP DisplayPort-to-DVI / HDMI system solution (pdf) (v.1.0, 2007-12-01)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
At NXP, we have the products, technical background and logistics support to help you implement HDMI into your system designs easily and efficiently.
Full range of HDMI products
CEC (Consumer Electronics Control) processors
ESD protection devices for HDMI terminals
HDMI receivers for display applications or STB inputs
HDMI switches to expand available connection points
HDMI transmitters for source devices (STB, smartphones, Tablet PC, digital still cameras, camcorders)
Design and support services
To help you design-in our products into your solution, we offer local applications support all around the world as well as online technical support. Our HDMI Authorized Test Center ensures that your products are fully-compliant with the HDMI/CEC specification. In addition, you can retrieve reference schematics, application notes and software user’s guide on our HDMI support web site. Please ask your local NXP contact for access to these documents.
For added convenience, all our HDMI products are already HDMI1.4a, HDCP1.4 and CEC certified.
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| IP4776CZ38 | Fully integrated HDMI interface with level shifter, ESD and backdrive protection | Download datasheet Order sample Buy online | |
| TDA19971AHN | Single HDMI 1.4b receiver with digital processing | Order sample | |
| TDA19977AHV | Triple input HDMI 1.4a compliant receiver interface with equalizer (up to 1080p for HDTV, and UXGA for PC formats | Order sample | |
| TDA19977BHV | Triple input HDMI 1.4a compliant receiver interface with equalizer (up to 1080p for HDTV, and UXGA for PC formats | Order sample Buy online | |
| TDA19978AHV | Quad HDMI 1.4a receiver interface with equalizer (HDTV up to 1080p, up to UXGA for PC?s format) | Order sample | |
| TDA19978BHV | Quad HDMI 1.4a receiver with digital processing | Order sample Buy online | |
| TDA19988AET | Low power, 150 MHz pixel rate HDMI 1.4a transmitter with 3 x 8-bit video inputs, HDCP and CEC support | Order sample | |
| TDA19988AHN | Low power, 150 MHz pixel rate HDMI 1.4a transmitter with 3 x 8-bit video inputs, HDCP and CEC support | Order sample | |
| TDA19988BET | Low power, 150 MHz pixel rate HDMI 1.4a transmitter with 3 x 8-bit video inputs and CEC support | Order sample | |
| TDA19988BHN | Low power, 150 MHz pixel rate HDMI 1.4a transmitter with 3 x 8-bit video inputs and CEC support | Order sample | |
| TDA19989AET | 150 MHz pixel rate HDMI 1.4 transmitter with 3 x 8-bit video inputs, HDCP and CEC support | Order sample | |
| TDA19989BET | 150 MHz pixel rate HDMI 1.4 transmitter with 3 x 8-bit video inputs and CEC support | Order sample Buy online | |
| TDA19995HL | Smart HDMI 1.4 (3 : 1) switch with auto-adaptive equalizer | Order sample Buy online | |
| TDA19997HL | Smart HDMI 1.4a (4 : 1) switch with auto-adaptive equalizer | Order sample Buy online | |
| TDA19998HL | Smart HDMI 1.4a (4 : 1) switch with auto-adaptive equalizer | Order sample Buy online | |
| TDA9950TT | CEC/I2C-bus translator | Order sample Buy online | |
| TDA9981AHL | HDMI transmitter up to 150 MHz pixel rate with 3 x 8-bit video inputs and 4 x I2S-bus with S/PDIF | Order sample | |
| TDA9981BHL | HDMI transmitter up to 150 MHz pixel rate with 3 x 8-bit video inputs and 4 x I2S-bus with S/PDIF | Order sample Buy online | |
| TDA9984AHW | HDMI 1.4a transmitter with 1080p upscaler embedded | Order sample | |
| TDA9984BHW | HDMI 1.4a transmitter with 1080p upscaler embedded | Order sample | |
| TDF19977AHV | Automotive 3-input HDMI 1.4a receiver with equalizer (up to 1080p for HDTV and UXGA for PC formats) | Order sample | |
| TDF19988AHN | Automotive, low power, 150 MHz pixel rate HDMI 1.4a transmitter with 3 x 8-bit video inputs, HDCP and CEC support | Order sample | |
| TDF19988BHN | Automotive, low power, 150 MHz pixel rate HDMI 1.4a transmitter with 3 x 8-bit video inputs and CEC support | Order sample |







Follow us