Consumers own many different HDMI sources at home. They range from Blu-ray and STB through to cameras and even smartphones. Consequently, ever more inputs are required to the final display to allow simultaneous connection of several HDMI devices. An HDMI switch expands the single HDMI input of your TV or your STB, at low cost.
Interface and connectivity
We have everything to help you implement HDMI switches into your system designs
- Overview
- Description
- Products
- Parametric search
Key features and benefits
- Compliant with latest 3D formats from HDMI 1.4a
- Compatible with HEAC discrete solution (Ethernet over HDMI and Audio Return Channel)
- Fast switch, low power with secured HDCP link from TV input to TV processor
- Optimized BoM thanks to unique embedded ESD solution and EDID
- Tx feature for better link quality to TV processor
- Complies with the HDMI 1.4a, up to 2.25 Gbit/s
- Robust auto-adaptive equalizer
- Embedded ESD protections, IEC 61000 class 3 / ±7 kV contact
- Extended mode: regenerate output TMDS waveform removing jitter and skew to improve Tx eye diagram
- Automatic power management
Key applications
- HDTV (plasma and LCD TV, 3D TV)
- Monitor/projector
- Home theater, media box and STB
- Switch box
- YCbCr or RGB high speed video digitizer
Related links
Leaflet
- More digital-TV content and better picture quality – anytime, anywhere; NXP HDMI 1.3a smart switch TDA999x family (pdf) (v.1.0, 2008-05-01)
Line card
- Application guide: Flat-panel TV sets (pdf) (v.2.0, 2012-03-13)
Selection guide
- Application guide; Portable devices and mobile handsets (pdf) (v.2.0, 2012-03-13)
Other type
- Application guide: Set-top boxes (STBs) (pdf) (v.1.0, 2011-11-28)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
NXP offers 4:1 and 3:1 HDMI 1.4a switches which guarantee up to 30 m HDMI cable length on 4 inputs on TV. Embedded NXP ‘F3’ technology allows unprecedented fast switching time from one input to another and complies with HDCP encryption. Pin-to-pin compatible to our previous HDMI switch generation, they are the perfect solution for easily implementing the latest HDMI related features. All NXP HDMI switches embed non-volatile RAM to store EDID and device configuration (Hot Plug Detect, Power-down).
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| TDA19995HL | Smart HDMI 1.4 (3 : 1) switch with auto-adaptive equalizer | Order sample | |
| TDA19997HL | Smart HDMI 1.4a (4 : 1) switch with auto-adaptive equalizer | Order sample Buy online | |
| TDA19998HL | Smart HDMI 1.4a (4 : 1) switch with auto-adaptive equalizer | Order sample Buy online |







Follow us