TDA19997HL
Smart HDMI 1.4a (4 : 1) switch with auto-adaptive equalizer
The High-Definition Multimedia Interface (HDMI) switch enables connection of multiple DVI/HDMI inputs to a receiver with at least one input. The TDA19997HL is a switch with four HDMI 1.4a compliant DVI/HDMI inputs and one DVI/HDMI output. Each HDMI input has its own dedicated embedded EDID memory. A fifth DDC-bus input is available for VGA or second HDMI input of SoC. The built-in auto-adaptive equalizer improves signal quality, allowing the use of cable lengths up to 30 m.
The TDA19997HL supports Deep Color mode in 10-bit and 12-bit per channel up to 1920 × 1080p at 50/60 Hz. The TDA19997HL supports DVI/HDMI streams with or without High-bandwidth Digital Content Protection (HDCP 1.3) and all Data Island packets.
The TDA19997HL settings are controllable via the I2C-bus.
| Type number | Package | package reference code | Input number | Output number | HDMI version | video | Max video Bit Rate(GHz) | High Bit Rate Audio | HDCP | CEC | Video Upscale | HDMI 1.4a: 3D | HDMI 1.4a: Adobe RGB | HDMI 1,4a: ARC | I/O | Supply voltage (V)(V) | Total power operation mode typical (mW)(W) | Total power standby mode typical(mW) | Application |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDA19997HL | SOT407-1 | LQFP100 | 4 | 1 | 1.4a | 1080p 50/60 Hz 12-bit deep color | 2.25 | yes | yes | no | no | yes | yes | yes | HDMI | 3.3 V / 1.8 V | 824 | 40 | STB, TV |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA19997HL/C1 | TDA19997HL/C1,518 | 9352 900 34518 | Volume production | SOT407-1 | Reel Dry Pack, SMD, 13" | Standard Marking |
| TDA19997HL/C1 | TDA19997HL/C1,551 | 9352 900 34551 | Volume production | SOT407-1 | Tray Dry Pack, Bakeable, Single | Standard Marking |
| TDA19997HL/C1 | TDA19997HL/C1,557 | 9352 900 34557 | Volume production | SOT407-1 | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA19997HL/C1 | TDA19997HL/C1,518 | TDA19997HL/C1 | Always Pb-free | 3 | 3 | ||||
| TDA19997HL/C1 | TDA19997HL/C1,551 | TDA19997HL/C1 | Always Pb-free | 3 | 3 | ||||
| TDA19997HL/C1 | TDA19997HL/C1,557 | TDA19997HL/C1 | Always Pb-free | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Line card | Application guide: Flat-panel TV sets (v.2.0) | 2012-03-13 | |
| Selection guide | Application guide; Portable devices and mobile handsets (v.2.0) | 2012-03-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us