TDA9996HL_PL_1

Smart HDMI 1.3a (4 : 1) switch with auto-adaptive equalizer


Direct downloads

Datasheet confidential

All documents (1)

Product description

The High-Definition Multimedia Interface (HDMI) switch enables connection of multiple DVI/HDMI inputs to a receiver with at least one input. The TDA9996 is a switch with four HDMI 1.3a compliant DVI/HDMI inputs and one DVI/HDMI output. Each HDMI input has its own dedicated embedded EDID memory. The built-in auto-adaptive equalizer improves signal quality, allowing the use of cable lengths greater than 20 m.

The TDA9996 supports Deep Color mode in 10-bit and 12-bit per channel up to 1920 1080p at 50/60 Hz. The TDA9996 supports DVI/HDMI streams with or without High-bandwidth Digital Content Protection (HDCP 1.3) and all Data Island packets. The TDA9996 operates in either Stand-alone or I2C-bus modes. When not operating in Stand-alone mode, all settings are controllable via the I2C-bus.

Features

  • Complies with the HDMI 1.3a, DVI 1.0, EIA/CEA-861D and HDCP 1.3 standards
  • Four independent DVI/HDMI inputs, up to 2.35 gigasamples per second
  • One HDMI output with fail-safe feature in Idle mode
  • Integrated 50 W single-ended termination resistors
  • Embedded auto-adaptive equalizer on HDMI links
  • Activity detection on each input, manages output activity and power consumption
  • Embedded Extended Display Identification Data (EDID) memory
  • 253 byte shared and 3 byte of dedicated EDID memory per HDMI input
  • Non-volatile memory for programming default EDID content
  • Supports sources without +5 V
  • Non-volatile memory for switch management (Hot Plug Detect, Power-down)
  • Extended mode ensures source compliance at 1080p 60 Hz, 12-bit color depth for use with a range of devices including Audio/Video Receivers (AVR)
  • Supports color depth processing at 24-bit, 30-bit or 36-bit per pixel
  • Supports all Data Island packets
  • +5 V signal detection for each HDMI input
  • Hot Plug Detect and termination resistor management for each input
  • I2C-bus controllable at bit rates up to 400 kbit/s
  • Stand-alone mode with input selection and Hot Plug Detect control pins
  • Power-down modes (Power-off, EDID-only, activity detection) with dedicated pins
  • 1.8 V and 3.3 V power supplies; a separate 3.3 V supply dedicated to Standby mode
  • IEC 61000-4-2 class 3 ESD protection 6 kV contact discharge on all HDMI inputs
  • CMOS process
  • Lead (Pb) free LQFP100 package

Applications

  • HDTV
  • YCbCr or RGB high-speed video digitizer
  • Projector, plasma and LCD TV
  • Home theater
  • Rear projection TV
  • High-End TV
  • AVR
All information on this product information page is subject to the subsequent disclaimers:

Devices listed on this page should not be used for new designs!

This product has been discontinued.
Click here for discontinuation information.


Products / Packages

All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA9996HL/C1TDA9996HL/C1,5189352 870 43518Discontinued
Replacement product
SOT407-1
(LQFP100)
Reel Dry Pack, SMD, 13"Standard Marking
TDA9996HL/C1TDA9996HL/C1,5579352 870 43557Discontinued
Replacement product
SOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, MultipleStandard Marking
TDA9996HL/C1TDA9996HL/C1,5519352 870 43551Discontinued
Replacement product
SOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, SingleStandard Marking

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDA9996HL/C193528704351830-Sep-1231-Dec-12TDA19997HL/C1DN 201112005DNFull WithdrawalSole Source. Standard End of Life.
TDA9996HL/C193528704355730-Sep-1231-Dec-12TDA19997HL/C1DN 201112005DNFull WithdrawalSole Source. Standard End of Life.
TDA9996HL/C193528704355130-Sep-1231-Dec-12TDA19997HL/C1DN 201112005DNFull WithdrawalSole Source. Standard End of Life.

Quality, reliability & chemical content

All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TDA9996HL/C1TDA9996HL/C1,518TDA9996HL/C1Always Pb-free33
TDA9996HL/C1TDA9996HL/C1,557TDA9996HL/C1Always Pb-free33
TDA9996HL/C1TDA9996HL/C1,551TDA9996HL/C1Always Pb-free33
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDA9996HL/C193528704351830-Sep-1231-Dec-12TDA19997HL/C1DN 201112005DNFull WithdrawalSole Source. Standard End of Life.
TDA9996HL/C193528704355730-Sep-1231-Dec-12TDA19997HL/C1DN 201112005DNFull WithdrawalSole Source. Standard End of Life.
TDA9996HL/C193528704355130-Sep-1231-Dec-12TDA19997HL/C1DN 201112005DNFull WithdrawalSole Source. Standard End of Life.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.