TDA19989AET
150 MHz pixel rate HDMI 1.4 transmitter with 3 x 8-bit video inputs, HDCP and CEC support

150 MHz pixel rate HDMI 1.4 transmitter with 3 x 8-bit video inputs, HDCP and CEC support
No datasheet available
TDA19989AET is a very low power and very small size High-Definition Multimedia Interface (HDMI) v. 1.4 transmitter. It is backward compatible DVI 1.0 and can be connected to any DVI 1.0 and HDMI sink.
This device is primarily intended for mobile applications like Digital Video Camera (DVC), Digital Still Camera (DSC), Portable Multimedia Player (PMP), Mobile Phone and Ultra-Mobile Personal Computer (UM PC) where size and very low power are mandatory for battery autonomy. It allows mixing 3 × 8-bit RGB or YCbCr video stream with a pixel rate up to 150 MHz together with one S/PDIF or two I2S-bus audio streams with an audio sampling rate up to 192 kHz.
In order to be compatible with most applications, TDA19989AET integrates a full programmable input formatter and color space conversion block. The video input formats accepted are YCbCr 4 :4 : 4 (up to 3 × 8-bit), YCbCr 4 : 2 : 2 semi-planar (up to 2 × 12-bit) and YCbCr 4 : 2 : 2 compliant with ITU656 (up to 1 × 12-bit). In case of ITU656-like format, the input pixel clock can be made active on one (SDR mode) or both edges (DDR mode). TDA19989AET includes a HDCP 1.3 compliant cipher block. The HDCP keys are stored internally in a non-volatile OTP memory for maximum security. This device provides additional embedded feature like CEC (Consumer Electronic Control). CEC is a single bidirectional wire that transmits CEC commands (like Standby from remote control) over the home appliance network connected through this wire. This eliminates the need of any additional device to handle this feature thus improving BOM (Bill Of Materials) of the whole system and enabling the connected devices (CEC enabled) to be controlled by only one remote control.
TDA19989AET supports xvYCC HDMI 1.4 feature.
It can be switched to very low power Standby or Sleep modes to save power when HDMI is not used. TDA19989AET includes I2C-bus master interface for DDC-bus communication for EDID reading and HDCP purpose. This device can be controlled or configured via I2C-bus interface.
| Type number | Package | package reference code | Output number | HDMI version | video | Max video pixel Rate(GHz) | High Bit Rate Audio | HDCP | CEC | Video Upscale | HDMI 1.4a: 3D | HDMI 1.4a: Adobe RGB | HDMI 1.4a: ARC | I/O | Total power Standby mode typical(mW) | Supply voltage(V) | Total power Operation mode typical(mW) | Application |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDA19989AET | SOT962-3 (TFBGA64) | TFBGA64 | 1 | 1.4a | 1080p 50/60 Hz 8-bit color | 150 | no | yes | yes | no | yes | yes | no | RGB/YUV | 0.4 | 1.8 V | at 1080p:140 | Mobile devices |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA19989AET/C1 | TDA19989AET/C1,551 | 9352 899 55551 | Volume production | SOT962-3 (TFBGA64) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| TDA19989AET/C1 | TDA19989AET/C1,151 | 9352 899 55151 | Development | SOT962-3 (TFBGA64) | Tray Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA19989AET/C1 | TDA19989AET/C1,551 | TDA19989AET/C1 | Always Pb-free | 3 | 3 | ||||
| TDA19989AET/C1 | TDA19989AET/C1,151 | TDA19989AET/C1 | Always Pb-free | NA | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Application note | Using CEC with TDA19989 (v.1.0) | 2010-04-19 |
| Type number | Ordering code(12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| TDA19989AET/C1 | 9352 899 55551 | TDA19989AET/C1,551 | not available | ||||||
| TDA19989AET/C1 | 9352 899 55151 | TDA19989AET/C1,151 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us