TDA19989BET

150 MHz pixel rate HDMI 1.4 transmitter with 3 x 8-bit video inputs and CEC support


Quick ordering

DistributorIn Stock
OR:  

TDA19989BET is a very low power and very small size High-Definition Multimedia Interface (HDMI) v. 1.4 transmitter. It is backward compatible DVI 1.0 and can be connected to any DVI 1.0 and HDMI sink.

This device is primarily intended for mobile applications like Digital Video Camera (DVC), Digital Still Camera (DSC), Portable Multimedia Player (PMP), Mobile Phone and Ultra-Mobile Personal Computer (UM PC) where size and very low power are mandatory for battery autonomy. It allows mixing 3 × 8-bit RGB or YCbCr video stream with a pixel rate up to 150 MHz together with one S/PDIF or two I2S-bus audio streams with an audio sampling rate up to 192 kHz.

In order to be compatible with most applications, TDA19989BET integrates a full programmable input formatter and color space conversion block. The video input formats accepted are YCbCr 4 :4 : 4 (up to 3 × 8-bit), YCbCr 4 : 2 : 2 semi-planar (up to 2 × 12-bit) and YCbCr 4 : 2 : 2 compliant with ITU656 (up to 1 × 12-bit). In case of ITU656-like format, the input pixel clock can be made active on one (SDR mode) or both edges (DDR mode). This device provides additional embedded feature like CEC (Consumer Electronic Control). CEC is a single bidirectional wire that transmits CEC commands (like Standby from remote control) over the home appliance network connected through this wire. This eliminates the need of any additional device to handle this feature thus improving BOM (Bill Of Materials) of the whole system and enabling the connected devices (CEC enabled) to be controlled by only one remote control.

TDA19989BET supports xvYCC HDMI 1.4 feature.

It can be switched to very low power Standby or Sleep modes to save power when HDMI is not used. TDA19989BET includes I2C-bus master interface for DDC-bus communication for EDID reading. This device can be controlled or configured via I2C-bus interface.

Features and benefits

  • Compliance:
    • DVI 1.0
    • HDMI 1.4
    • EIA/CEA-861B
    • CEC (HDMI 1.4)
    • SimplayHD
  • Video:
    • xvYCC HDMI 1.4 feature
    • Video formats with a pixel rate up to 150 MHz:
      • RGB 4 : 4 : 4
      • YCbCr 4 : 4 : 4
      • YCbCr 4 : 2 : 2 semi-planar
      • YCbCr 4 : 2 : 2 ITU656
    • Maximum resolution:
      • 1080p for TV
      • 1600 × 1200 at 60 Hz for PC (UXGA60)
      • 720p/1080i in ITU656
    • Programmable color space converter:
      • RGB to YCbCr
      • YCbCr to RGB
    • Programmable input formatter and upsampler/interpolator allows input of any of the 4 : 4 : 4, 4 : 2 : 2 semi-planar, 4 : 2 : 2 ITU656-like formats
    • Horizontal synchronization, vertical synchronization and Data Enable (DE) inputs or VREF, HREF and FREF could be used for input data synchronization
    • Pixel clock input can be made active on one or both edges (selectable by I2C-bus)
    • Repetition of video samples as required by HDMI specification
  • Audio:
    • 2 × I2S-bus 2 channels or one S/PDIF; audio data rate up to 192 kHz
  • System operation:
    • Master DDC-bus interface for EDID read
    • Controllable via I2C-bus
    • Downstream availability through the use of hot plug detect (HPD) and receiver detection (RxSense)
  • Package:
    • TFBGA64
    • Size 4.5 × 4.5 × 0.95 mm
  • Power management:
    • External voltage supplies 1.8 V
    • Low power
    • Flexible power modes
  • Miscellaneous:
    • POR (Power-On Reset)
    • Audio and video inputs LV-CMOS 1.8 V compatible and LV-CMOS 3.3 V tolerant
    • 250 MHz to 1.5 GHz TMDS transmitter operation

Applications

  • Digital Video Camera (DVC)
  • Digital Still Camera (DSC)
  • Portable Multimedia Player (PMP)
  • Mobile Phone
  • Ultra-Mobile Personal Computer (UM PC)
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

Type numberPackagepackage reference codeOutput numberHDMI versionvideoMax video pixel Rate(GHz)High Bit Rate AudioHDCPCECVideo UpscaleHDMI 1.4a: 3DHDMI 1.4a: Adobe RGBHDMI 1.4a: ARCI/OTotal power Standby mode typical(mW)Supply voltage(V)Total power Operation mode typical(mW)Application
TDA19989BETSOT962-3
(TFBGA64)
TFBGA6411.4a1080p 50/60 Hz 8-bit color150nonoyesnoyesyesnoRGB/YUV0.41.8 Vat 1080p:140Mobile devices

Similar products

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
TDA19989BET/C1TDA19989BET/C1,5189352 921 96518Volume productionSOT962-3
(TFBGA64)
Reel Dry Pack, SMD, 13"Standard Marking
TDA19989BET/C1TDA19989BET/C1,5519352 921 96551Volume productionSOT962-3
(TFBGA64)
Tray Dry Pack, Bakeable, SingleStandard Marking
TDA19989BET/C1TDA19989BET/C1,5579352 921 96557Volume productionSOT962-3
(TFBGA64)
Tray Dry Pack, Bakeable, MultipleStandard Marking
TDA19989BET/C1TDA19989BET/C1,1579352 921 96157DevelopmentSOT962-3
(TFBGA64)
Tray Pack, Bakeable, MultipleStandard Marking
TDA19989BET/C1TDA19989BET/C1,1189352 921 96118DevelopmentSOT962-3
(TFBGA64)
Reel Pack, SMD, 13"Standard Marking
TDA19989BET/C1TDA19989BET/C1,1519352 921 96151DevelopmentSOT962-3
(TFBGA64)
Tray Pack, Bakeable, SingleStandard Marking

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TDA19989BET/C1TDA19989BET/C1,518TDA19989BET/C1Always Pb-freeNA3
TDA19989BET/C1TDA19989BET/C1,551TDA19989BET/C1Always Pb-freeNA3
TDA19989BET/C1TDA19989BET/C1,557TDA19989BET/C1Always Pb-freeNA3
TDA19989BET/C1TDA19989BET/C1,157TDA19989BET/C1Always Pb-freeNA1
TDA19989BET/C1TDA19989BET/C1,118TDA19989BET/C1Always Pb-freeNA1
TDA19989BET/C1TDA19989BET/C1,151TDA19989BET/C1Always Pb-freeNA1
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA19989BET/C19352 921 96518TDA19989BET/C1,518      not available
TDA19989BET/C19352 921 96551TDA19989BET/C1,551NAMOUSER ELECTRONICS2155/25/2012Buy onlinenot available
   NAMOUSER ELECTRONICS2155/25/2012Buy online 
TDA19989BET/C19352 921 96557TDA19989BET/C1,557      not available
TDA19989BET/C19352 921 96157TDA19989BET/C1,157      not available
TDA19989BET/C19352 921 96118TDA19989BET/C1,118      not available
TDA19989BET/C19352 921 96151TDA19989BET/C1,151      not available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.