TDA9984AHW
HDMI 1.4a transmitter with 1080p upscaler embedded
The TDA9984A; TDA9984B is a High-Definition Multimedia Interface (HDMI) 1.4a transmitter with embedded 1080p upscaling functionality. It is backward compatible DVI 1.0 and can be connected to any DVI 1.0 and HDMI sink. It allows mixing a 3 x 8-bit RGB or YCbCr video stream with a pixel rate up to 150 MHz together with up to 4 × I2S-bus or one S/PDIF audio streams with an audio sampling rate up to 192 kHz. It supports Gamut boundary description (xvYCC), as well as HD audio, both HDMI 1.4a features. A programmable upscaling block allows creating a 1080p output from a standard definition input. An intrafield deinterlacer is included in the scaler.
In order to be compatible with most applications, and thanks to the integration of a fully programmable input formatter and color space conversion block, the video input formats accepted also include YCbCr 4 : 4 : 4 (up to 3 × 8-bit), YCbCr 4 : 2 : 2 semi-planar (up to 2 × 12-bit) and YCbCr 4 : 2 : 2 compliant with ITU656 (up to 1 x 12-bit). In case of ITU656-like format, the input pixel clock can be made active on both edges. TDA9984A; TDA9984B supports xvYCC HDMI 1.4 feature and new HDMI 1.4a 3D formats. The HDCP key set can be stored internally in a non-volatile OTP memory for maximum security only in TDA9984A.
The TDA9984A; TDA9984B includes a true I²C-bus master interface for DDC-bus communication for EDID purpose.
The TDA9984A; TDA9984B can be controlled by an I²C-bus interface.
| Type number | Package | package reference code | Output number | HDMI version | video | Max video pixel Rate(GHz) | High Bit Rate Audio | HDCP | CEC | Video Upscale | HDMI 1.4a: 3D | HDMI 1.4a: Adobe RGB | HDMI 1.4a: ARC | I/O | Total power Standby mode typical(mW) | Supply voltage(V) | Total power Operation mode typical(mW) | Application |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDA9984AHW | SOT841-4 (HTQFP80) | HTQFP80 | 1 | 1.4a | 1080p 50/60 Hz 8-bit color | 150 | yes | yes | no | yes | yes | yes | yes | RGB/YUV | 30 | 3.3 V / 1.8 V | 320 | STB, BD player |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA9984AHW/15/C1 | TDA9984AHW/15/C1,5 | 9352 860 71518 | Development | SOT841-4 (HTQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking |
| TDA9984AHW/15/C1 | TDA9984AHW/15/C1:5 | 9352 860 71551 | Volume production | SOT841-4 (HTQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| TDA9984AHW/15/C1 | - | 9352 860 71557 | Development | SOT841-4 (HTQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA9984AHW/15/C1 | TDA9984AHW/15/C1,5 | TDA9984AHW/15/C1 | Always Pb-free | 3 | 3 | ||||
| TDA9984AHW/15/C1 | TDA9984AHW/15/C1:5 | TDA9984AHW/15/C1 | Always Pb-free | 3 | 3 | ||||
| TDA9984AHW/15/C1 | - | TDA9984AHW/15/C1 | Always Pb-free | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Leaflet | NXP HDMI 1.4a transmitter/ upscaler TDA9984 (v.1.0) | 2011-06-07 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us