The PCA9564 is an integrated circuit designed in CMOS technology that serves as an interface between most standard parallel-bus microcontrollers/microprocessors and the serial
I2C-bus and allows the parallel bus system to communicate bi-directionally with the I2C-bus. The PCA9564 can operate as a
or a follower and can be a transmitter or receiver. Communication with the I2C-bus is carried out on a
byte-wise basis using interrupt or polled handshake. The PCA9564 controls all the I2C-bus specific sequences, protocol, arbitration and timing with no external timing element
required.
The PCA9564 is similar to the PCF8584 but operates at lower voltages and higher I2C frequencies. Other enhancements requested by design engineers have also been incorporated.
While the PCF8584 supported most parallel-bus microcontrollers/ microprocessors including the Intel 8049/8051, Motorola 6800/68000 and the Zilog Z80, the PCA9564 has been
designed to be very similar to the Philips standard 80C51 microcontroller I2C hardware so the devices are not code compatible. Additionally, the PCA9564 does not support the
bus monitor "Snoop" mode nor the long distance mode and is not footprint compatible with the PCF8584.