PCA9515D

I2C-bus repeater


Quick ordering

DistributorIn Stock
OR:  

The PCA9515 is a BiCMOS integrated circuit intended for application in I²C-bus and SMBus systems.

While retaining all the operating modes and features of the I²C-bus system, it permits extension of the I²C-bus by buffering both the data (SDAn) and the clock (SCLn) lines, thus enabling two buses of 400 pF.

The I²C-bus capacitance limit of 400 pF restricts the number of devices and bus length. Using the PCA9515 enables the system designer to isolate two halves of a bus, thus more devices or longer length can be accommodated. It can also be used to run two buses, one at 5 V and the other at 3.3 V or a 400 kHz and 100 kHz bus, where the 100 kHz bus is isolated when 400 kHz operation of the other is required.

Two or morePCA9515s cannot be put in series.The PCA9515 design does not allow this configuration. Since there is no direction pin, slightly different 'legal' low voltage levels are used to avoid lock-up conditions between the input and the output. A 'regular low' applied at the input of a PCA9515 will be propagated as a 'buffered low' with a slightly higher value. When this 'buffered low' is applied to another PCA9515, PCA9516A, or PCA9518A in series, the second PCA9515, PCA9516A, or PCA9518A will not recognize it as a 'regular low' and will not propagate it as a 'buffered low' again. The PCA9510A/9511A/9513A/9514A and PCA9512A cannot be used in series with the PCA9515, PCA9516A, or PCA9518A but can be used in series with themselves since they use shifting instead of static offsets to avoid lock-up conditions.

The PCA9515 SCLn/SDAn Ci is about 200 pF versus the normal < 10 pF when VCC= 0 V. The newer PCA9515A should be used in applications where power is secured to the repeater but an active bus remains on either set of SCLn/SDAn pins to prevent this increase in bus loading. Additionally, the PCA9515A has a wider voltage range of 2.3 V to 3.6 V and can be used in applications with lower voltage supply constraints.

Features and benefits

  • 2 channel, bidirectional buffer
  • I²C-bus and SMBus compatible
  • Active HIGH repeater enable input
  • Open-drain input/outputs
  • Lock-up free operation
  • Supports arbitration and clock stretching across the repeater
  • Accommodates Standard-mode and Fast-mode I²C-bus devices and multiple masters
  • Powered-off high-impedance I²C-bus pins
  • Operating supply voltage range of 3.0 V to 3.6 V
  • 5.5 V tolerant I²C-bus (SCLn, SDAn) and enable (EN) pins
  • 0 Hz to 400 kHz clock frequency1
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO8 and TSSOP8 (MSOP8)

1. The maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater.

All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: PCA9515D, PCA9515DP
Block diagram: PCA9515D, PCA9515DP

Parametrics of this product

Type numberPackageI2C-bus(kHz)Operating voltage(VDC)InputsOutputsOperating Temperature(Cel)
PCA9515DSOT96-1
(SO8)
4003.0~3.6 tolerant to 5.511-40~85

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
PCA9515DPCA9515D,1129352 686 51112Volume productionSOT96-1
(SO8)
TubePCA9515
PCA9515DPCA9515D,1189352 686 51118Volume productionSOT96-1
(SO8)
Tape reel smdPCA9515

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT96-1SO8plastic small outline package; 8 leads; body width 3.9 mmMS-012 (JEDEC); 076E03 (IEC); 2003-02-18

Related documents

Leaflet

Other type

Reflow soldering

Selection guide

Wave soldering

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
PCA9515DPCA9515D,112PCA9515Dweek 5, 20053.03.333333333333333E811
PCA9515DPCA9515D,118PCA9515Dweek 5, 20053.03.333333333333333E811
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
PCA9515I2C-bus repeaterData sheetpdf2009-04-23
AN10441Level shifting techniques in I2C-bus designApplication notepdf2007-06-20
AN10216I2C manualApplication notepdf2003-03-27
AN10146I2C 2002-1A Evaluation BoardApplication notepdf2003-02-26
AN255I2C / SMBus Repeaters, Hubs and ExpandersApplication notepdf2002-12-19
AN262PCA954X FAMILY OF I&#178;C / SMBus MULTIPLEXERS and SWITCHESApplication notepdf2004-10-01
75016531Evaluate the I2C-bus with a comprehensive kit; NXP I2C 2002-1A evaluation board kits OM6285 and OM6278Leafletpdf2008-07-01
75016532Extend the I2C-bus with advanced repeaters and hubs; NXP 2-channel I2C-bus repeaters PCA9515x and 5-channel I2C-bus hubs PCA9516xLeafletpdf2008-07-01
75017144I2C Selection Guide 2H 2011Leafletpdf2011-09-29
design_con_2003_tecforum_i2c_bus_overviewDesignCon 2003 TecForum I 2 C Bus OverviewOther typepdf2003-01-27
39340011I2C-bus specification (version 2.1)Other typepdf2000-01-01
UM10204I2C-bus specification and user manualUser manualpdf2007-06-26
UM10206I2C Demonstration Board 2005-1 Quick Start GuideUser manualpdf2006-06-13
UM10323PCA9600 demonstration board OM6293User manualpdf2008-12-15
UM10204_JAI2C-bus specification and user manualUser manualpdf2013-04-03

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9515D9352 686 51112PCA9515D,112EUAVNET EXPRESS EUROPE2,5005/21/2013Buy onlinenot available
   NADIGI-KEY CORPORATION2,4515/21/2013Buy online 
   NANewark element142,03615/21/2013Buy online 
   JAPANCHIP ONE STOP1,97005/21/2013Buy online 
   NAAVNET EXPRESS AMERICAS1,8685/21/2013Buy online 
   EUFarnell Europe1,520105/21/2013Buy online 
   NAFUTURE ELECTRONICS1,4375/20/2013Buy online 
   EUFUTURE ELECTRONICS UK1,4375/20/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA1,4375/20/2013Buy online 
   NANEWARK/ELEMENT141,3205/21/2013Buy online 
   NAMOUSER ELECTRONICS1,2375/21/2013Buy online 
   NAARROW ELECTRONICS6875/21/2013Buy online 
   ASIAAVNET EXPRESS ASIA3005/21/2013Buy online 
   ASIAElement 140121/05/2013Buy online 
PCA9515D9352 686 51118PCA9515D,118NAWPG AMERICAS INC.2,5005/21/2013Buy online 
   NAFUTURE ELECTRONICS2,4875/20/2013Buy online 
   EUFUTURE ELECTRONICS UK2,4875/20/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA2,4875/20/2013Buy online 
   EUFarnell Europe1,520105/21/2013Buy online 
   NANEWARK/ELEMENT141,3205/21/2013Buy online 
   JAPANCHIP ONE STOP2005/21/2013Buy online 
   ASIAElement 140121/05/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.