PCA8550PW
4-bit multiplexed/1-bit latched 5-bit I2C EEPROM DIP switch
The primary function of the 4-bit 2-to-1 I²C multiplexer is to select either a 4-bit input or data from a non-volatile register and drive this value onto the output pins. One additional non-multiplexed register output is also provided. The non-multiplexed output is latched to prevent output value changes during I²C writes to the non-volatile register. A write protect input is provided to enable/disable the ability to write to the non-volatile register. An ?override? input feature forces all outputs to logic 0.
4-bit multiplexed/1-bit latched 5-bit I2C EEPROM DIP switch
| Type number | Package | # of Outputs/Latched Outputs/Internal EEPROM Registers | Operating voltage(VDC) | I²C-bus(kHz) | Operating temp.(Cel) | # of Addresses |
|---|---|---|---|---|---|---|
| PCA8550PW | SOT403-1 (TSSOP16) | 4?1?1 | 3.0~3.6 | 400 | 0~70 | 1 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PCA8550PW/DG | PCA8550PW/DG,118 | 9352 858 95118 | Volume production | SOT403-1 (TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| PCA8550PW | PCA8550PW,112 | 9352 598 70112 | Volume production | SOT403-1 (TSSOP16) | Tube | Standard Marking |
| PCA8550PW | PCA8550PW,118 | 9352 598 70118 | Volume production | SOT403-1 (TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCA8550PW/DG | PCA8550PW/DG,118 | PCA8550PW/DG | Always Pb-free | 1 | 1 | ||||
| PCA8550PW | PCA8550PW,112 | PCA8550PW | week 12, 2005 | 1 | 1 | ||||
| PCA8550PW | PCA8550PW,118 | PCA8550PW | week 12, 2005 | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 4-bit multiplexed/1-bit latched 5-bit I2C EEPROM DIP switch (v.6.0) | 2003-06-27 | |
| Application note | Level shifting techniques in I2C-bus design (v.1.0) | 2007-06-20 | |
| Application note | I2C manual (v.1.0) | 2003-03-27 | |
| Application note | PCA8550 4-bit multiplexed/1-bit latched 5-bit I2C EEPROM (v.1.0) | 1998-10-01 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Leaflet | I2C Selection Guide 2H 2011 (v.1.0) | 2011-09-29 | |
| User manual | I2C-bus specification and user manual (v.4.0) | 2007-06-26 | |
| User manual | I2C Demonstration Board 2005-1 Quick Start Guide (v.1.0) | 2006-06-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us