Eight-Channel Ultra-Low Voltage, Fm+ I²C-Bus Multiplexer with Reset

Product Details

Features

Key Features

  • Ultra-low voltage operation, down to 0.8 V to interface with next-generation CPUs
  • 1-of-8 bidirectional translating multiplexer
  • Fm+ I²C-bus interface logic; compatible with SMBus standards
  • Active LOW reset input
  • 2 address pins allowing up to 16 devices on the I²C-bus
  • Channel selection via I²C-bus
  • Power-up with all multiplexer channels deselected
  • Low Ron switches
  • Allows voltage level translation between 0.8 V, 1.8 V, 2.5 V and 3.3 V buses
  • Reset via I²C-bus software command
  • I²C Device ID function
  • No glitch on power-up
  • Supports hot insertion since all channels are de-selected at power-on
  • Low standby current
  • 3.6 V tolerant inputs
  • 0 Hz to 1 MHz clock frequency
  • ESD protection exceeds 6000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Packages Offered

  • TSSOP24 and HVQFN24

Product Longevity Program

  • This product is included in NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The PCA9847PW is included in the 15-year program

Part numbers include: PCA9847PW.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?