PCA9500
8-bit I2C-bus and SMBus I/O port with 2-kbit EEPROM
The PCA9500 is an 8-bit I/O expander with an on-board 2-kbit EEPROM.
The I/O expander's eight quasi-bidirectional data pins can be independently assigned as inputs or outputs to monitor board level status or activate indicator devices such as LEDs. The system master writes to the I/O configuration bits in the same way as for the PCF8574. The data for each input or output is kept in the corresponding Input or Output register. The system master can read all registers.
The EEPROM can be used to store error codes or board manufacturing data for read-back by application software for diagnostic purposes and is included in the I/O expander package.
The PCA9500 has 3 address pins with internal pull-up resistors allowing up to 8 devices to share the common two-wire I2C software protocol serial data bus. The fixed GPIO I2C-bus address is the same as the PCF8574 and the fixed EEPROM I2C-bus address is the same as the PCF8582C-2, so the PCA9500 appears as two separate devices to the bus master.
The PCA9500 supports hot insertion to facilitate usage in removable cards on backplane systems.
The PCA9501 is an alternative to the functionally similar PCA9500 for systems where a higher number of devices are required to share the same I2C-bus or an interrupt output is required.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9500BS | PCA9500BS,118 | 9352 738 12118 | Volume production | SOT629-1 (HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9500D | PCA9500D,112 | 9352 715 33112 | Volume production | SOT162-1 (SO16) | Tube | Standard Marking | |
| PCA9500D | PCA9500D,118 | 9352 715 33118 | Volume production | SOT162-1 (SO16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9500PW | PCA9500PW,112 | 9352 715 34112 | Volume production | SOT403-1 (TSSOP16) | Tube | Standard Marking | |
| PCA9500PW | PCA9500PW,118 | 9352 715 34118 | Volume production | SOT403-1 (TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Package | # of Bits | Memory Size(kBits) | Source Current per bit(mA) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | Operating voltage(VDC) | I²C-bus(kHz) | Operating temp.(Cel) | # of Addresses | Max Sink Current per package(mA) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9500BS | SOT629-1 (HVQFN16) | 8 | 2 | 0.1 | yes | 25 | 2.5~3.6 | 400 | -40~85 | 8 | 100 |
| PCA9500D | SOT162-1 (SO16) | 8 | 2 | 0.1 | yes | 25 | 2.5~3.6 | 400 | -40~85 | 8 | 100 |
| PCA9500PW | SOT403-1 (TSSOP16) | 8 | 2 | 0.1 | yes | 25 | 2.5~3.6 | 400 | -40~85 | 8 | 100 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCA9500BS | PCA9500BS,118 | PCA9500BS | Always Pb-free | 1 | 1 | ||||
| PCA9500D | PCA9500D,112 | PCA9500D | week 45, 2004 | 1 | 1 | ||||
| PCA9500D | PCA9500D,118 | PCA9500D | week 45, 2004 | 1 | 1 | ||||
| PCA9500PW | PCA9500PW,112 | PCA9500PW | week 48, 2004 | 1 | 1 | ||||
| PCA9500PW | PCA9500PW,118 | PCA9500PW | week 48, 2004 | 1 | 1 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us