PCA9505DGG
40-bit I2C-bus I/O port with RESET, OE and INT
The PCA9505/PCA9506 provide 40-bit parallel input/output (I/O) port expansion for I²C-bus applications organized in 5 banks of 8 I/Os. At 5 V supply voltage, the outputs are capable of sourcing 10 mA and sinking 15 mA with a total package load of 600 mA to allow direct driving of 40 LEDs. Any of the 40 I/O ports can be configured as an input or output. Output ports are totem-pole and their logic state changes at the Acknowledge (bank change). The PCA9505 is identical to the PCA9506 except that it includes 100 kΩ internal pull-up resistors on all the I/Os. The PCA9506 does not include the internal pull-ups on the I/Os to reduce power consumption when used as outputs or when the input is driven by a push-pull driver.
The device can be configured to have each input port to be masked in order to prevent it from generating interrupts when its state changes and to have the I/O data logic state to be inverted when read by the system master.
An open-drain interrupt (INT) output pin allows monitoring of the input pins and is asserted each time a change occurs in one or several input ports (unless masked).
The Output Enable (OE) pin 3-states any I/O selected as an output and can be used as an input signal to blink or dim LEDs (PWM with frequency > 80 Hz and change duty cycle).
The internal Power-On Reset (POR) or hardware reset (RESET) pin initializes the 40 I/Os as inputs. Three address select pins configure one of 8 slave addresses.
The PCA9506 is available in 56-pin TSSOP and HVQFN packages, while the PCA9505 is available only in a TSSOP package. They are both specified over the -40 Cel to +85 Cel industrial temperature range.
40-bit I2C-bus I/O port with RESET, OE and INT
| Type number | Package | Number of bits | Source Current per bit(mA) | I2C-bus(kHz) | Operating voltage(VDC) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current, per package(mA) | Enable | Operating Temperature(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9505DGG | SOT364-1 (TSSOP56) | 40 | 10 | 400 | 2.3~5.5 | Yes | 25 | 8 | 500 | -40~85 | -40~85 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PCA9505DGG | PCA9505DGG,112 | 9352 844 86112 | Volume production | SOT364-1 (TSSOP56) | Tube | PCA9505DGG |
| PCA9505DGG | PCA9505DGG,118 | 9352 844 86118 | Volume production | SOT364-1 (TSSOP56) | Reel Pack, SMD, 13" | PCA9505DGG |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT364-1 | TSSOP56 | plastic thin shrink small outline package; 56 leads; body width 6.1 mm | MO-153 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCA9505DGG | PCA9505DGG,112 | PCA9505DGG | Always Pb-free | 2.0 | 5.0E8 | 1 | 1 | ||
| PCA9505DGG | PCA9505DGG,118 | PCA9505DGG | Always Pb-free | 2.0 | 5.0E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| PCA9505_9506 | 40-bit I2C-bus I/O port with RESET, OE and INT | Data sheet | 2010-08-03 | |
| AN10441 | Level shifting techniques in I2C-bus design | Application note | 2007-06-20 | |
| AN256 | PCA9500/PCA9501 provides simple card maintenance and control using I²C-bus | Application note | 2009-03-23 | |
| AN10814 | Driving stepper motors using NXP I2C-bus GPIO expanders | Application note | 2011-10-24 | |
| 75016543 | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances | Brochure | 2008-06-01 | |
| 75017144 | I2C Selection Guide 2H 2011 | Leaflet | 2011-09-29 | |
| UM10204 | I2C-bus specification and user manual | User manual | 2007-06-26 | |
| UM10206 | I2C Demonstration Board 2005-1 Quick Start Guide | User manual | 2006-06-13 | |
| UM10267 | PCA9698 demonstration board OM6281 | User manual | 2008-09-26 | |
| UM10204_JA | I2C-bus specification and user manual | User manual | 2013-04-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us