PCA9536
4-bit I2C-bus and SMBus I/O port
The PCA9536 is an 8-pin CMOS device that provides 4 bits of General Purpose parallel Input/Output (GPIO) expansion for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I2C-bus I/O expanders. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.
The PCA9536 consists of a 4-bit Configuration register (input or output selection), 4-bit Input Port register, 4-bit Output Port register and a 4-bit Polarity Inversion register (active HIGH or active LOW operation). The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input Port or Output Port register. The polarity of the read register can be inverted with the Polarity Inversion register. All registers can be read by the system master.
The power-on reset sets the registers to their default values and initializes the device state machine.
The I2C-bus address is fixed and allows only one device on the same I2C-bus/SMBus.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9536D | PCA9536D,112 | 9352 774 15112 | Volume production | SOT96-1 (SO8) | Tube | Standard Marking | |
| PCA9536D | PCA9536D,118 | 9352 774 15118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking | |
| PCA9536DP | PCA9536DP,118 | 9352 774 16118 | Volume production | SOT505-1 (TSSOP) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9536DP/DG | PCA9536DP/DG,118 | 9352 858 94118 | Volume production | SOT505-1 (TSSOP) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9536TK | PCA9536TK,118 | 9352 832 17118 | Volume production | SOT908-1 (HVSON8) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Package | # of Bits | INTERRUPT | Source Current per bit(mA) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | Operating voltage(VDC) | I²C-bus(kHz) | Operating temp.(Cel) | # of Addresses | Max Sink Current per package(mA) | Reset input pin |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9536D | SOT96-1 (SO8) | 4 | no | 10 | Yes | 25 | 2.3~5.5 | 400 | -40~85 | 1 | 50 | No |
| PCA9536DP | SOT505-1 (TSSOP) | 4 | no | 10 | Yes | 25 | 2.3~5.5 | 400 | -40~85 | 1 | 50 | No |
| PCA9536TK | SOT908-1 (HVSON8) | 4 | no | 10 | Yes | 25 | 2.3~5.5 | 400 | -40~85 | 1 | 50 | No |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCA9536D | PCA9536D,112 | PCA9536D | week 13, 2005 | 1 | 1 | ||||
| PCA9536D | PCA9536D,118 | PCA9536D | week 13, 2005 | 1 | 1 | ||||
| PCA9536DP | PCA9536DP,118 | PCA9536DP | week 13, 2005 | 1 | 1 | ||||
| PCA9536DP/DG | PCA9536DP/DG,118 | PCA9536DP/DG | Always Pb-free | 1 | 1 | ||||
| PCA9536TK | PCA9536TK,118 | PCA9536TK | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 4-bit I2C-bus and SMBus I/O port (v.5.0) | 2010-01-25 | |
| Application note | Level shifting techniques in I2C-bus design (v.1.0) | 2007-06-20 | |
| Application note | PCA9500/PCA9501 provides simple card maintenance and control using I²C-bus (v.2.0) | 2009-03-23 | |
| Application note | I2C/SMBus general purpose I/O expanders (v.2.0) | 2005-01-20 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Brochure | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0) | 2008-06-01 | |
| Leaflet | Versatile, easy-to-use GPIO expanders; NXP 4/8/16-bit I2C/SMBus GPIO expanders PCA9536/54/54A/55 (v.1.0) | 2008-08-01 | |
| Leaflet | I2C Selection Guide 2H 2011 (v.1.0) | 2011-09-29 | |
| User manual | I2C-bus specification and user manual (v.3.0) | 2007-06-26 | |
| User manual | I2C Demonstration Board 2005-1 Quick Start Guide (v.1.0) | 2006-06-13 | |
| User manual | PCA9698 demonstration board OM6281 (v.1.0) | 2008-09-26 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us