PCA9537
4-bit I2C-bus and SMBus low power I/O port with interrupt and reset
The PCA9537 is a 10-pin CMOS device that provides 4 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I2C-bus I/O expanders. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push-buttons, LEDs, fans, etc.
The PCA9537 consists of a 4-bit Configuration register (input or output selection), 4-bit Input Port register, 4-bit Output Port register and a 4-bit Polarity Inversion register (active HIGH or active LOW operation). The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input Port or Output Port register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.
The PCA9537 open-drain interrupt output (INT) is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine. The RESET pin causes the same reset/initialization to occur without de-powering the device.
The I2C-bus address is fixed and allows only one device on the same I2C-bus/SMBus.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9537DP | PCA9537DP,118 | 9352 774 95118 | Volume production | SOT552-1 (TSSOP10) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Package | # of Bits | INTERRUPT | Source Current per bit(mA) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | Operating voltage(VDC) | I²C-bus(kHz) | Operating temp.(Cel) | # of Addresses | Max Sink Current per package(mA) | Reset input pin |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9537DP | SOT552-1 (TSSOP10) | 4 | yes | 10 | no internal pull up resistor | 25 | 2.3~5.5 | 400 | -40~85 | 1 | 50 | Yes |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCA9537DP | PCA9537DP,118 | PCA9537DP | week 13, 2005 | 1 | 1 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us