PCA9537DP
4-bit I2C-bus and SMBus low power I/O port with interrupt and reset
The PCA9537 is a 10-pin CMOS device that provides 4 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I²C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I²C-bus I/O expanders. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push-buttons, LEDs, fans, etc.
The PCA9537 consists of a 4-bit Configuration register (input or output selection), 4-bit Input Port register, 4-bit Output Port register and a 4-bit Polarity Inversion register (active HIGH or active LOW operation). The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input Port or Output Port register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.
The PCA9537 open-drain interrupt output (INT) is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine. The RESET pin causes the same reset/initialization to occur without de-powering the device.
The I²C-bus address is fixed and allows only one device on the same I²C-bus/SMBus.
| Type number | Package | Number of bits | Source Current per bit(mA) | I2C-bus(kHz) | Operating voltage(VDC) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current, per package(mA) | Reset input pin | Enable | Operating Temperature(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9537DP | SOT552-1 (TSSOP10) | 4 | 10 | 400 | 2.3~5.5 | no internal pull up resistor | 25 | 1 | 50 | Yes | -40~85 | -40~85 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PCA9537DP | PCA9537DP,118 | 9352 774 95118 | Volume production | SOT552-1 (TSSOP10) | Reel Pack, SMD, 13" | 9537 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT552-1 | TSSOP10 | plastic thin shri small outline package; 10 leads; body width 3 mm | 2003-02-18 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCA9537DP | PCA9537DP,118 | PCA9537DP | week 13, 2005 | 2.0 | 5.0E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| PCA9537 | 4-bit I2C-bus and SMBus low power I/O port with interrupt and reset | Data sheet | 2009-05-07 | |
| AN10441 | Level shifting techniques in I2C-bus design | Application note | 2007-06-20 | |
| AN256 | PCA9500/PCA9501 provides simple card maintenance and control using I²C-bus | Application note | 2009-03-23 | |
| AN469 | I2C/SMBus general purpose I/O expanders | Application note | 2005-01-20 | |
| AN10814 | Driving stepper motors using NXP I2C-bus GPIO expanders | Application note | 2011-10-24 | |
| 75016543 | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances | Brochure | 2008-06-01 | |
| 75016535 | Versatile, easy-to-use GPIO expanders; NXP 4/8/16-bit I2C/SMBus GPIO expanders PCA9536/54/54A/55 | Leaflet | 2008-08-01 | |
| 75017424 | NXP I2C-bus solutions 2013: Smart, simple solutions for the 12 most common design concerns | Leaflet | 2013-05-23 | |
| UM10204 | I2C-bus specification and user manual | User manual | 2007-06-26 | |
| UM10206 | I2C Demonstration Board 2005-1 Quick Start Guide | User manual | 2006-06-13 | |
| UM10267 | PCA9698 demonstration board OM6281 | User manual | 2008-09-26 | |
| UM10204_JA | I2C-bus specification and user manual | User manual | 2013-04-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us