PCA9538

8-bit I2C-bus and SMBus low power I/O port with interrupt and reset


Quick ordering

DistributorIn Stock
OR:  

Product description

The PCA9538 is a 16-pin CMOS device that provides 8 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I2C-bus I/O expanders. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push-buttons, LEDs, fans, etc.

The PCA9538 consists of an 8-bit Configuration register (input or output selection), 8-bit Input Port register, 8-bit Output Port register and an 8-bit Polarity Inversion register (active HIGH or active LOW operation). The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input Port or Output Port register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.

The PCA9538 is identical to the PCA9554 except for the removal of the internal I/O pull-up resistor which greatly reduces power consumption when the I/Os are held LOW, replacement of A2 with RESET and different address range.

The PCA9538 open-drain interrupt output (INT) is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine. The RESET pin causes the same reset/initialization to occur without de-powering the device.

Two hardware pins (A0 and A1) vary the fixed I2C-bus address and allow up to four devices to share the same I2C-bus/SMBus.

Features

  • 8-bit I2C-bus GPIO with interrupt and reset
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant I/Os
  • Polarity Inversion register
  • Active LOW interrupt output
  • Active LOW reset input
  • Low standby current
  • Noise filter on SCL/SDA inputs
  • No glitch on power-up
  • Internal power-on reset
  • 8 I/O pins which default to 8 inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Offered in three different packages: SO16, TSSOP16 and HVQFN16
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: PCA9538BS, PCA9538D, PCA9538PW
Block diagram: PCA9538BS, PCA9538D, PCA9538PW

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9538BSPCA9538BS,1189352 774 17118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard Marking
PCA9538DPCA9538D,1129352 774 18112Volume productionSOT162-1
(SO16)
TubeStandard Marking
PCA9538DPCA9538D,1189352 774 18118Volume productionSOT162-1
(SO16)
Reel Pack, SMD, 13"Standard Marking
PCA9538PWPCA9538PW,1129352 774 19112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
PCA9538PWPCA9538PW,1189352 774 19118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
PCA9538PW/Q900-9352 968 62118DevelopmentSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Parametrics of this product

Type numberPackage# of BitsINTERRUPTSource Current per bit(mA)Weak Pull-Up Current Source Max Sink Current per bit(mA)Operating voltage(VDC)I²C-bus(kHz)Operating
temp.(Cel)
# of AddressesMax Sink Current
per package(mA)
Reset input pin
PCA9538BSSOT629-1
(HVQFN16)
8yes10no internal pull up resistor252.3~5.5400-40~854100Yes
PCA9538DSOT162-1
(SO16)
8yes10no internal pull up resistor252.3~5.5400-40~854100Yes
PCA9538PWSOT403-1
(TSSOP16)
8yes10no internal pull up resistor252.3~5.5400-40~854100Yes

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
PCA9538BSPCA9538BS,118PCA9538BSAlways Pb-free11
PCA9538DPCA9538D,112PCA9538Dweek 13, 200511
PCA9538DPCA9538D,118PCA9538Dweek 13, 200511
PCA9538PWPCA9538PW,112PCA9538PWweek 13, 200511
PCA9538PWPCA9538PW,118PCA9538PWweek 13, 200511
PCA9538PW/Q900-PCA9538PW/Q900Always Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9538BS9352 774 17118PCA9538BS,118ASARROW ASIA PAC LTD12,0002/6/2012Buy online 
   NADIGI-KEY CORPORATION11,4482/7/2012Buy online 
   NAAVNET ELECTRONICS MARKETING10,7852/7/2012Buy online 
   NAARROW ELECTRONICS5,1152/6/2012Buy online 
   NAMOUSER ELECTRONICS9672/7/2012Buy online 
   NAMOUSER ELECTRONICS9672/7/2012Buy online 
   NAFUTURE ELECTRONICS4682/6/2012Buy online 
   JAPANCHIP ONE STOPno02/08/2012Buy online 
PCA9538D9352 774 18112PCA9538D,112EUARROW EUROPE7762/3/2012Buy onlinenot available
   JAPANCHIP ONE STOPno02/08/2012Buy online 
PCA9538D9352 774 18118PCA9538D,118NADIGI-KEY CORPORATION3,1642/7/2012Buy online 
   ASARROW ASIA PAC LTD1,0002/6/2012Buy online 
   NAAVNET ELECTRONICS MARKETING2002/7/2012Buy online 
   NAMOUSER ELECTRONICS1882/7/2012Buy online 
   NAMOUSER ELECTRONICS1882/7/2012Buy online 
   NAFUTURE ELECTRONICS422/6/2012Buy online 
   JAPANCHIP ONE STOPyes02/08/2012Buy online 
PCA9538PW9352 774 19112PCA9538PW,112EUFUTURE ELECTRONICS UK4,4162/6/2012Buy onlinenot available
   NAARROW ELECTRONICS2,2892/6/2012Buy online 
   NAFUTURE ELECTRONICS8532/6/2012Buy online 
   NAAVNET ELECTRONICS MARKETING8462/7/2012Buy online 
   ASFUTURE ELECTRONICS- ASIA6722/6/2012Buy online 
   JAPANCHIP ONE STOPno02/08/2012Buy online 
PCA9538PW9352 774 19118PCA9538PW,118ASIAWPI5,000250002/07/2012Buy online 
   NAAVNET ELECTRONICS MARKETING2,5102/7/2012Buy online 
   NAARROW ELECTRONICS2,1402/6/2012Buy online 
   NADIGI-KEY CORPORATION1,2392/7/2012Buy online 
   NAMOUSER ELECTRONICS9642/7/2012Buy online 
   NAMOUSER ELECTRONICS9642/7/2012Buy online 
   JAPANCHIP ONE STOPyes02/08/2012Buy online 
PCA9538PW/Q9009352 968 62118-      not available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.