PCA9554D

8-bit I2C-bus and SMBus I/O port with interrupt


Quick ordering

DistributorIn Stock
OR:  

The PCA9554 and PCA9554A are 16-pin CMOS devices that provide 8 bits of General Purpose parallel Input/Output (GPIO) expansion for I²C-bus/SMBus applications and were developed to enhance the NXP Semiconductors family of I²C-bus I/O expanders. The improvements include higher drive capability, 5 V I/O tolerance, lower supply current, individual I/O configuration, 400 kHz clock frequency, and smaller packaging. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.

The PCA9554/PCA9554A consist of an 8-bit Configuration register (Input or Output selection); 8-bit Input Port register, 8-bit Output Port register and an 8-bit Polarity Inversion register (active HIGH or active LOW operation). The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input Port or Output Port register. The polarity of the read register can be inverted with the Polarity Inversion register. All registers can be read by the system master. Although pin-to-pin and I²C-bus address compatible with the PCF8574 series, software changes are required due to the enhancements and are discussed in Application Note AN469.

The PCA9554/PCA9554A open-drain interrupt output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine.

Three hardware pins (A0, A1, A2) vary the fixed I²C-bus address and allow up to eight devices to share the same I²C-bus/SMBus. The PCA9554A is identical to the PCA9554 except that the fixed I²C-bus address is different allowing up to sixteen of these devices (eight of each) on the same I²C-bus/SMBus.

Features and benefits

  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant I/Os
  • Polarity Inversion register
  • Active LOW interrupt output
  • Low standby current
  • Noise filter on SCL/SDA inputs
  • No glitch on power-up
  • Internal power-on reset
  • 8 I/O pins which default to 8 inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: DIP16, SO16, SSOP16, SSOP20, TSSOP16, HVQFN16 (2 versions: 4 x 4 x 0.85 mm and 3 x 3 x 0.85 mm), and bare die
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: PCA9554ABS, PCA9554AD, PCA9554ADB, PCA9554AN, PCA9554APW, PCA9554ATS, PCA9554BS, PCA9554D, PCA9554DB, PCA9554N, PCA9554PW, PCA9554TS
Block diagram: PCA9554ABS, PCA9554AD, PCA9554ADB, PCA9554AN, PCA9554APW, PCA9554ATS, PCA9554BS, PCA9554D, PCA9554DB, PCA9554N, PCA9554PW, PCA9554TS

Parametrics of this product

Type numberPackageMax Sink Current
per package(mA)
# of BitsINTERRUPTSource Current per bit(mA)Weak Pull-Up Current Source Max Sink Current per bit(mA)Operating voltage(VDC)I²C-bus(kHz)Operating
temp.(Cel)
# of Addresses
PCA9554DSOT162-1
(SO16)
1008yes10yes252.3~5.5400-40~858

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
PCA9554DPCA9554D,1129352 691 92112Volume productionSOT162-1
(SO16)
TubeStandard Marking
PCA9554DPCA9554D,1189352 691 92118Volume productionSOT162-1
(SO16)
Reel Pack, SMD, 13"Standard Marking

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
PCA9554DPCA9554D,112PCA9554Dweek 45, 200411
PCA9554DPCA9554D,118PCA9554Dweek 45, 200411
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
Data sheetpdf8-bit I2C-bus and SMBus I/O port with interrupt (v.8.0)2011-07-26
Application notepdfLevel shifting techniques in I2C-bus design (v.1.0)2007-06-20
Application notepdfPCA9500/PCA9501 provides simple card maintenance and control using I²C-bus (v.2.0)2009-03-23
Application notepdfI2C/SMBus general purpose I/O expanders (v.2.0)2005-01-20
Application notepdfI2C manual (v.1.0)2003-03-27
Application notepdfPCA9564 - I2C-bus controller (v.4.0)2004-11-22
Application notepdfPCA9564 Evaluation Board (v.2.0)2004-08-19
Application notepdfI2C 2002-1A Evaluation Board (v.2.0)2003-02-26
Application notepdfA guide to designing for ESD and EMC (v.2.0)2010-01-22
BrochurepdfCreate smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0)2008-06-01
LeafletpdfLow-power GPIO expanders for portable applications; NXP 8/16-bit I2C/SMBus GPIO expanders PCA9534/35/35C for low-power applications (v.1.0)2007-06-01
LeafletpdfVersatile, easy-to-use GPIO expanders; NXP 4/8/16-bit I2C/SMBus GPIO expanders PCA9536/54/54A/55 (v.1.0)2008-08-01
LeafletpdfLow-power Cortex-M3 based microcontrollers simplify USB designs (v.3.0)2012-04-13
LeafletpdfEvaluate the I2C-bus with a comprehensive kit; NXP I2C 2002-1A evaluation board kits OM6285 and OM6278 (v.1.0)2008-07-01
LeafletpdfI2C Selection Guide 2H 2011 (v.1.0)2011-09-29
Other typepdfDesignCon 2003 TecForum I 2 C Bus Overview (v.1.0)2003-01-27
Other typepdfI2C-bus specification (version 2.1) (v.2.1)2000-01-01
User manualpdfI2C-bus specification and user manual (v.4.0)2007-06-26
User manualpdfI2C Demonstration Board 2005-1 Quick Start Guide (v.1.0)2006-06-13
User manualpdfPCA9698 demonstration board OM6281 (v.1.0)2008-09-26

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9554D9352 691 92112PCA9554D,112NAFUTURE ELECTRONICS2,2305/23/2012Buy onlinenot available
   EUFUTURE ELECTRONICS UK2,2305/23/2012Buy online 
   ASIAFUTURE ELECTRONICS- ASIA2,2305/23/2012Buy online 
   NADIGI-KEY CORPORATION2,0385/24/2012Buy online 
   NAAVNET EXPRESS1,9895/24/2012Buy online 
   EUARROW EUROPE1,5405/23/2012Buy online 
   EUAVNET EXPRESS EUROPE1,1525/24/2012Buy online 
   JAPANCHIP ONE STOPyes05/14/2012Buy online 
PCA9554D9352 691 92118PCA9554D,118NAAVNET EXPRESS5,0005/24/2012Buy online 
   NAARROW ELECTRONICS1,0005/24/2012Buy online 
   EUARROW EUROPE1,0005/23/2012Buy online 
   NAMOUSER ELECTRONICS895/24/2012Buy online 
   NAMOUSER ELECTRONICS895/24/2012Buy online 
   JAPANCHIP ONE STOPyes05/14/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.