PCA9574BS

8-bit I²C-bus and SMBus, level translating, low voltage GPIO with reset and interrupt


Quick ordering

DistributorIn Stock
OR:  

The PCA9574 is a CMOS device that provides 8 bits of General Purpose parallel Input/Output (GPIO) expansion in low voltage processor and handheld battery powered mobile applications and was developed to enhance the NXP family of I²C-bus I/O expanders. The improvements include lower supply current, lower operating voltage of 1.1 V to 3.6 V, dual and separate supply rails to allow voltage level translation anywhere between 1.1 V and 3.6 V, 400 kHz clock frequency, and smaller packaging. Any of the eight I/O ports can be configured as an input or output independent of each other and default on start-up to inputs. I/O expanders provide a simple solution when additional I/Os are needed while keeping interconnections to a minimum; for example in battery powered mobile applications and clamshell devices for interfacing to sensors, push buttons, keypad, etc. In addition to providing a flexible set of GPIOs, it simplifies interconnection of a processor running at one voltage level to I/O devices operating at a different (usually higher) voltage level. PCA9574 has built-in level shifting feature that makes these devices extremely flexible in mixed signal environments where communication between incompatible I/Os is required. The core of PCA9574 can operate at a voltage as low as 1.1 V while the I/O bank can operate in the range 1.1 V to 3.6 V. Bus-hold with programmable on-chip pull-up or pull-down feature for I/Os is also provided.

The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration register bits. The data for each input or output is kept in the corresponding Input or Output register. The polarity of the read register can be inverted with the Polarity inversion register (active HIGH or active LOW operation). Either a bus-hold function or pull-up/pull-down feature can be selected by programming corresponding registers. The bus-hold provides a valid logic level when the I/O bus is not actively driven. When bus-hold feature is not selected, the I/O ports can be configured to have pull-up or pull-down by programming the pull-up/pull-down configuration register.

An open-drain interrupt output pin (INT) allows monitoring of the input pins and is asserted each time a change occurs on an input port unless that port is masked (default = masked). A ‘GPIO All Call’ command allows programming multiple PCA9574s at the same time even if they have different individual I²C-bus addresses. This allows optimal code programming when more than one device needs to be programmed with the same instruction or if all outputs need to be turned on or off at the same time. The internal Power-On Reset (POR) or hardware reset pin (RESET) initializes the eight I/Os as inputs, sets the registers to their default values and initializes the device state machine. The I/O bank is held in its default state when the logic supply (VDD) is off.

One address select pin allows up to two PCA9574 devices to be connected with two different addresses on the same I²C-bus.

The PCA9574 is available in TSSOP16, HVQFN16 and XQFN16 packages and is specified over the −40 °C to +85 °C industrial temperature range.

Features and benefits

  • 400 kHz I²C-bus serial interface
  • Compliant with I²C-bus Standard-mode (100 kHz)
  • Separate supply rails for core logic and I/O bank provides voltage level shifting
  • 1.1 V to 3.6 V operation with level shifting feature
  • Very low standby current: < 1 µA
  • 8 configurable I/O pins that default to inputs at power-up
  • Outputs:
    • Totem pole: 1 mA source and 3 mA sink
    • Independently programmable 100 kΩ pull-up or pull-down for each I/O pin
    • Open-drain active LOW interrupt (INT) output pin allows monitoring of logic level change of pins programmed as inputs
  • Inputs:
    • Programmable bus hold provides valid logic level when inputs are not actively driven
    • Programmable Interrupt Mask Control for input pins that do not require an interrupt when their states change or to prevent spurious interrupts default to mask at power-up
    • Polarity inversion register allows inversion of the polarity of the I/O pins when read
  • Active LOW reset (RESET) input pin resets device to power-up default state
  • GPIO All Call address allows programming of more than one device at the same time with the same parameters
  • 2 programmable slave addresses using 1 address pin
  • -40 °C to +85 °C operation
  • ESD protection exceeds 7000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: TSSOP16, HVQFN16 and XQFN16

Applications

  • Cell phones
  • Media players
  • Multi voltage environments
  • Battery operated mobile gadgets
  • Motherboards
  • Servers
  • RAID systems
  • Industrial control
  • Medical equipment
  • PLCs
  • Gaming machines
  • Instrumentation and test measurement
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: PCA9574BS, PCA9574PW
Block diagram: PCA9574BS, PCA9574PW

Parametrics of this product

Type numberPackageNumber of bitsSource Current per bit(mA)I2C-bus(kHz)Operating voltage(VDC)Max Sink Current per bit(mA)# of AddressesMax Sink Current, per package(mA)EnableOperating Temperature(Cel)
PCA9574BSSOT758-1
(HVQFN16)
814001.1~3.63825-40~85-40~85

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
PCA9574BSPCA9574BS,1189352 851 48118Volume productionSOT758-1
(HVQFN16)
Reel Pack, SMD, 13"P74

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT758-1HVQFN16plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 3 x 3 x 0.85 mmMO-220 (JEDEC); 2002-10-21

Related documents

Reflow soldering

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
PCA9574BSPCA9574BS,118PCA9574BSAlways Pb-free4.02.5E811
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
PCA95748-bit I2C-bus and SMBus, level translating, low voltage GPIO with reset and interruptData sheetpdf2012-04-25
AN10441Level shifting techniques in I2C-bus designApplication notepdf2007-06-20
AN256PCA9500/PCA9501 provides simple card maintenance and control using I&#178;C-busApplication notepdf2009-03-23
75017144I2C Selection Guide 2H 2011Leafletpdf2011-09-29
75017090Application guide; Portable devices and mobile handsetsSelection guidepdf2012-03-13
UM10204I2C-bus specification and user manualUser manualpdf2007-06-26
UM10206I2C Demonstration Board 2005-1 Quick Start GuideUser manualpdf2006-06-13
UM10267PCA9698 demonstration board OM6281User manualpdf2008-09-26
UM10204_JAI2C-bus specification and user manualUser manualpdf2013-04-03

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9574BS9352 851 48118PCA9574BS,118NADIGI-KEY CORPORATION6,0215/21/2013Buy online 
   NAFUTURE ELECTRONICS1405/20/2013Buy online 
   EUFUTURE ELECTRONICS UK1405/20/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA1405/20/2013Buy online 
   NAMOUSER ELECTRONICS585/21/2013Buy online 
   JAPANCHIP ONE STOP3005/21/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.