PCA9672D

Remote 8-bit I/O expander for Fm I²C-bus with interrupt and reset


Quick ordering

DistributorIn Stock
OR:  

The PCA9672 provides general purpose remote I/O expansion for most microcontroller families via the two-line bidirectional bus (I²C-bus) and is a part of the Fast-mode Plus family.

The PCA9672 is a drop-in upgrade for the PCF8574 providing higher Fast-mode Plus (Fm+) I²C-bus speeds (1 MHz versus 400 kHz) so that the output can support PWM dimming of LEDs, higher I²C-bus drive (30 mA versus 3 mA) so that many more devices can be on the bus without the need for bus buffers, higher total package sink capacity (200 mA versus 100 mA) that supports having all LEDs on at the same time and more device addresses (16 versus 8) are available to allow many more devices on the bus without address conflicts.

The difference between the PCA9672 and the PCF8574 is that the A2 address pin is replaced by the RESET input on the PCA9672.

The device consists of an 8-bit quasi-bidirectional port and an I²C-bus interface. The PCA9672 has low current consumption and include latched outputs with 25 mA high current drive capability for directly driving LEDs.

The PCA9672 possesses an interrupt line (INT) that can be connected to the interrupt logic of the microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I²C-bus.

The internal Power-On Reset (POR), hardware reset pin (RESET), or Software Reset sequence initializes the I/Os as inputs.

Features and benefits

  • 1 MHz I²C-bus interface
  • Compliant with the I²C-bus Fast and Standard modes
  • SDA with 30 mA sink capability for 4000 pF buses
  • 2.3 V to 5.5 V operation with 5.5 V tolerant I/Os
  • 8-bit remote I/O pins that default to inputs at power-up
  • Latched outputs with 25 mA sink capability for directly driving LEDs
  • Total package sink capability of 200 mA
  • Active LOW open-drain interrupt output
  • 16 programmable slave addresses using 2 address pins
  • Readable device ID (manufacturer, device type, and revision) Low standby current
  • -40 Cel to +85 Cel operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC standard JESD78 which exceeds 100 mA
  • Packages offered: SO16, TSSOP16, HVQFN16

Applications

  • LED signs and displays
  • Servers
  • Industrial control
  • Medical equipment
  • PLCs
  • Cellular telephones
  • Gaming machines
  • Instrumentation and test measurement
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: PCA9672BS, PCA9672D, PCA9672PW
Block diagram: PCA9672BS, PCA9672D, PCA9672PW

Parametrics of this product

Type numberPackageI2C-bus interfaceNumber of bitsSource Current per bit(mA)I2C-bus(kHz)Operating voltage(VDC)Weak Pull-Up Current SourceMax Sink Current per bit(mA)# of AddressesMax Sink Current, per package(mA)Reset input pinEnableOperating Temperature(Cel)
PCA9672DSOT162-1
(SO16)
Fast Mode Plus 30 mA SDA outputs for 4000 pF bus80.110002.3~5.5yes2516200yes-40~85-40~85

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
PCA9672DPCA9672D,5129352 827 46512Volume productionSOT162-1
(SO16)
Tube Dry PackPCA9672D
PCA9672DPCA9672D,5189352 827 46518Volume productionSOT162-1
(SO16)
Reel Dry Pack, SMD, 13"PCA9672D

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT162-1SO16plastic small outline package; 16 leads; body width 7.5 mmMS-013 (JEDEC); 075E03 (IEC); 2003-02-19

Related documents

Reflow soldering

Wave soldering

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
PCA9672DPCA9672D,512PCA9672DAlways Pb-free2.05.0E812
PCA9672DPCA9672D,518PCA9672DAlways Pb-free2.05.0E812
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
PCA9672Remote 8-bit I/O expander for Fm I²C-bus with interrupt and resetData sheetpdf2007-07-06
AN10441Level shifting techniques in I2C-bus designApplication notepdf2007-06-20
AN256PCA9500/PCA9501 provides simple card maintenance and control using I²C-busApplication notepdf2009-03-23
AN10814Driving stepper motors using NXP I2C-bus GPIO expandersApplication notepdf2011-10-24
75016543Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliancesBrochurepdf2008-06-01
75016535Versatile, easy-to-use GPIO expanders; NXP 4/8/16-bit I2C/SMBus GPIO expanders PCA9536/54/54A/55Leafletpdf2008-08-01
75017144I2C Selection Guide 2H 2011Leafletpdf2011-09-29
UM10204I2C-bus specification and user manualUser manualpdf2007-06-26
UM10206I2C Demonstration Board 2005-1 Quick Start GuideUser manualpdf2006-06-13
UM10267PCA9698 demonstration board OM6281User manualpdf2008-09-26
UM10204_JAI2C-bus specification and user manualUser manualpdf2013-04-03

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9672D9352 827 46512PCA9672D,512JAPANCHIP ONE STOP1005/17/2013Buy onlinenot available
PCA9672D9352 827 46518PCA9672D,518NADIGI-KEY CORPORATION2,6885/17/2013Buy online 
   NAMOUSER ELECTRONICS7855/17/2013Buy online 
   NAFUTURE ELECTRONICS2775/16/2013Buy online 
   EUFUTURE ELECTRONICS UK2775/16/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA2775/16/2013Buy online 
   JAPANCHIP ONE STOP2005/17/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.