PCA9698

40-bit Fm+ I2C-bus advanced I/O port with RESET, OE and INT


Quick ordering

DistributorIn Stock
OR:  

Product description

The PCA9698 provides 40-bit parallel input/output (I/O) port expansion for I2C-bus applications organized in 5 banks of 8 I/Os. At 5 V supply voltage, the outputs are capable of sourcing 10 mA and sinking 25 mA with a total package load of 1 A to allow direct driving of 40 LEDs. Any of the 40 I/O ports can be configured as an input or output.

The PCA9698 is the first GPIO device in a new Fast-mode Plus (Fm+) family. Fm+ devices offer higher frequency (up to 1 MHz) and longer, more densely populated bus operation (up to 4000 pF).

The device is fully configurable: output ports can be programmed to be totem-pole or open-drain and logic states can change at either the Acknowledge (bank change) or the Stop Command (global change), each input port can be masked to prevent it from generating interrupts when its state changes, I/O data logic state can be inverted when read by the system master.

An open-drain interrupt output pin (INT) allows monitoring of the input pins and is asserted each time a change occurs in one or several input ports (unless masked).

The Output Enable pin (OE) 3-states any I/O selected as output and can be used as an input signal to blink or dim LEDs (PWM with frequency > 80 Hz and change duty cycle).

A 'GPIO All Call' command allows to program multiple Advanced GPIOs at the same time even if they have different I2C-bus addresses. This allows optimal code programming when more than one device needs to be programmed with the same instruction or if all outputs need to be turned on or off at the same time (for example, LED test).

The Device ID, hard coded in the PCA9698, allows the system master to read manufacturer, part type and revision information.

The SMBus Alert feature allows the SMBALERT pins of multiple devices with this feature to be connected together to form a wired-AND signal and to be used in conjunction with the SMBus Alert Response Address.

The internal Power-On Reset (POR) or hardware reset pin (RESET) initializes the 40 I/Os as inputs. Three address select pins configure one of 64 slave addresses.

The PCA9698 is available in 56-pin TSSOP and HVQFN packages and is specified over the -40 Cel to +85 Cel industrial temperature range.

Features

  • 1 MHz Fast-mode Plus I2C-bus serial interface
  • Compliant with I2C-bus Fast-mode (400 kHz) and Standard-mode (100 kHz)
  • 2.3 V to 5.5 V operation with 5.5 V tolerant I/Os
  • 40 configurable I/O pins that default to inputs at power-up
  • Outputs:
    • Programmable totem-pole (10 mA source, 25 mA sink) or open-drain (25 mA sink) with controlled edge rate output structure. Default to totem-pole on power-up.
    • Active LOW Output Enable (OE) input pin 3-states all outputs. Polarity can be programmed to active HIGH through the I2C-bus. Defaults to OE on power-up.
    • Output state change programmable on the Acknowledge or the STOP Command to update outputs byte-by-byte or all at the same time respectively. Defaults to Acknowledge on power-up.
  • Inputs:
    • Open-drain active LOW Interrupt (INT) output pin allows monitoring of logic level change of pins programmed as inputs
    • Programmable Interrupt Mask Control for input pins that do not require an interrupt when their states change
    • Polarity Inverter register allows inversion of the polarity of the I/O pins when read
  • Active LOW SMBus Alert (SMBALERT) output pin allows to initiate SMBus 'Alert Response Address' sequence. Own slave address sent when sequence initiated.
  • Active LOW Reset (RESET) input pin resets device to power-up default state
  • GPIO All Call address allows programming of more than one device at the same time with the same parameters
  • 64 programmable slave addresses using 3 address pins
  • Readable Device ID (manufacturer, device type and revision)
  • Designed for live insertion in PICMG applications
    • Minimize line disturbance (IOFF and power-up 3-state)
    • Signal transient rejection (50 ns noise filter and robust I2C-bus state machine)
  • Low standby current
  • -40 Cel to +85 Cel operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: TSSOP56, and HVQFN56

Applications

  • Servers
  • RAID systems
  • Industrial control
  • Medical equipment
  • PLCs
  • Cell phones
  • Gaming machines
  • Instrumentation and test measurement
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: PCA9698BS, PCA9698DGG
Block diagram: PCA9698BS, PCA9698DGG

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9698BSPCA9698BS,1189352 786 13118Volume productionSOT684-1
(HVQFN56)
Reel Pack, SMD, 13"Standard Marking
PCA9698DGGPCA9698DGG,5129352 786 14512Volume productionSOT364-1
(TSSOP56)
Tube Dry PackStandard Marking
PCA9698DGGPCA9698DGG,5189352 786 14518Volume productionSOT364-1
(TSSOP56)
Reel Dry Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9698DGG/GPCA9698DGG/G,1189352 819 06118Withdrawn
Replacement product
SOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PCA9698DGG/G93528190611831-Mar-1130-Jun-11PCA9698DGGDN 66
  • Sole source product
  • Standard availability
Standard End of Life. Discontinued /G version only.

Parametrics of this product

Type numberPackageI²C-bus
interface
# of BitsSource Current per bit(mA)Weak Pull-Up Current Source Max Sink Current per bit(mA)Operating voltage(VDC)I²C-bus(kHz)Operating
temp.(Cel)
# of AddressesMax Sink Current
per package(mA)
Reset input pinInterrupt outputEnable
PCA9698BSSOT684-1
(HVQFN56)
Fast Mode Plus 30 mA SDA outputs for 4000 pF bus4010no internal pull up resistor252.3~5.51000-40~85641000yesyesyes
PCA9698DGGSOT364-1
(TSSOP56)
Fast Mode Plus 30 mA SCL/SDA outputs for 4000 pF bus4010no internal pull up resistor252.3~5.51000-40~85641000yesyesyes

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
PCA9698BSPCA9698BS,118PCA9698BSAlways Pb-freenullnull11
PCA9698DGGPCA9698DGG,512PCA9698DGGAlways Pb-freenullnull33
PCA9698DGGPCA9698DGG,518PCA9698DGGAlways Pb-freenullnull33

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
PCA9698DGG/GPCA9698DGG/G,118Always Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PCA9698DGG/G93528190611831-Mar-1130-Jun-11PCA9698DGGDN 66
  • Sole source product
  • Standard availability
Standard End of Life. Discontinued /G version only.

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9698BS9352 786 13118PCA9698BS,118NADIGI-KEY CORPORATION6,6862/7/2012Buy online 
   NAAVNET ELECTRONICS MARKETING1,5282/7/2012Buy online 
   NAFUTURE ELECTRONICS112/6/2012Buy online 
   JAPANCHIP ONE STOPno02/08/2012Buy online 
PCA9698DGG9352 786 14512PCA9698DGG,512NADIGI-KEY CORPORATION1,8222/7/2012Buy onlinenot available
   NAFUTURE ELECTRONICS8352/6/2012Buy online 
   NAAVNET ELECTRONICS MARKETING7042/7/2012Buy online 
   NAMOUSER ELECTRONICS5762/7/2012Buy online 
   NAMOUSER ELECTRONICS5762/7/2012Buy online 
   NAARROW ELECTRONICS1562/6/2012Buy online 
   JAPANCHIP ONE STOPno02/08/2012Buy online 
PCA9698DGG9352 786 14518PCA9698DGG,518NAMOUSER ELECTRONICS1,6412/7/2012Buy online 
   NAMOUSER ELECTRONICS1,6412/7/2012Buy online 
   NAFUTURE ELECTRONICS932/6/2012Buy online 
   JAPANCHIP ONE STOPyes02/08/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.