8-Bit I²C-Bus and SMBus Low-Power I/O Port with Interrupt and Reset

See product image

Product Details

Block Diagram

Choose a diagram:

PCA9538

PCA9538 Block Diagram

PCA9538BS, PCA9538D, PCA9538PW

Features

Key Features

  • 8-bit I2C-bus GPIO with interrupt and reset
  • Operating power supply voltage range of 2.3 V to 5.5 V (3.0 V to 5.5 V for PCA9538PW/Q900)
  • 5 V tolerant I/Os
  • Polarity Inversion register
  • Active LOW interrupt output
  • Active LOW reset input
  • Low standby current
  • Noise filter on SCL/SDA inputs
  • No glitch on power-up
  • Internal power-on reset
  • 8 I/O pins which default to 8 inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Offered in three different packages: SO16, TSSOP16 and HVQFN16

Part numbers include: PCA9538BS, PCA9538D, PCA9538PW.

Documentation

Quick reference to our documentation types.

1-5 of 15 documents

Show All

Design Files

4 design files

Hardware

3 hardware offerings

Engineering Services

1 engineering service

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?