PCA9547
8-channel I2C-bus multiplexer with reset
The PCA9547 is an octal bidirectional translating multiplexer controlled by the I2C-bus. The SCL/SDA upstream pair fans out to eight downstream pairs, or channels. Only one SCx/SDx channel can be selected at a time, determined by the contents of the programmable control register. The device powers up with Channel 0 connected, allowing immediate communication between the master and downstream devices on that channel.
An active LOW reset input allows the PCA9547 to recover from a situation where one of the downstream I2C-buses is stuck in a LOW state. Pulling the RESET pin LOW resets the I2C-bus state machine causing all the channels to be deselected, except Channel 0 so that the master can regain control of the bus.
The pass gates of the multiplexers are constructed such that the VDD pin can be used to limit the maximum high voltage which will be passed by the PCA9547. This allows the use of different bus voltages on each pair, so that 1.8 V, 2.5 V, or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9547BS | PCA9547BS,118 | 9352 807 87118 | Volume production | SOT616-1 (HVQFN24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9547D | PCA9547D,112 | 9352 807 88112 | Volume production | SOT137-1 (SO24) | Tube | Standard Marking | |
| PCA9547D | PCA9547D,118 | 9352 807 88118 | Volume production | SOT137-1 (SO24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9547PW | PCA9547PW,112 | 9352 807 89112 | Volume production | SOT355-1 (TSSOP24) | Tube | Standard Marking | |
| PCA9547PW | PCA9547PW,118 | 9352 807 89118 | Volume production | SOT355-1 (TSSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCA9547BS | PCA9547BS,118 | PCA9547BS | Always Pb-free | 1 | 1 | ||||
| PCA9547D | PCA9547D,112 | PCA9547D | Always Pb-free | null | null | 1 | 1 | ||
| PCA9547D | PCA9547D,118 | PCA9547D | Always Pb-free | null | null | 1 | 1 | ||
| PCA9547PW | PCA9547PW,112 | PCA9547PW | Always Pb-free | 1 | 1 | ||||
| PCA9547PW | PCA9547PW,118 | PCA9547PW | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 8-channel I2C-bus multiplexer with reset (v.3.0) | 2009-07-10 | |
| Application note | Level shifting techniques in I2C-bus design (v.1.0) | 2007-06-20 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Brochure | Add design fl exibility with multi-channel I2C/SMBus muxes and switches; NXP 2-, 4-, and 8-channel I2C/SMBus muxes and switches PCA954x (v.1.0) | 2008-07-01 | |
| Leaflet | I2C Selection Guide 2H 2011 (v.1.0) | 2011-09-29 | |
| User manual | I2C-bus specification and user manual (v.3.0) | 2007-06-26 | |
| User manual | I2C Demonstration Board 2005-1 Quick Start Guide (v.1.0) | 2006-06-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us