PCA9549
Octal bus switch with individually I2C-bus controlled enables
The PCA9549 provides eight bits of high speed TTL-compatible bus switching controlled by the I2C-bus. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay. Any individual A to B channel or combination of channels can be selected via the I2C-bus, determined by the contents of the programmable Control register. When the I2C-bus bit is HIGH (logic 1), the switch is on and data can flow from Port A to Port B, or vice versa. When the I2C-bus bit is LOW (logic 0), the switch is open, creating a high-impedance state between the two ports, which stops the data flow.
An active LOW reset input (RESET) allows the PCA9549 to recover from a situation where the I2C-bus is stuck in a LOW state. Pulling the RESET pin LOW resets the I2C-bus state machine and causes all the bits to be open, as does the internal power-on reset function.
Three address pins allow up to eight devices on the same bus.

All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9549BS | PCA9549BS,118 | 9352 822 28118 | Discontinued Replacement product | SOT616-1 (HVQFN24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9549D | PCA9549D,112 | 9352 822 29112 | Discontinued Replacement product | SOT137-1 (SO24) | Tube | Standard Marking | |
| PCA9549D | PCA9549D,118 | 9352 822 29118 | Discontinued Replacement product | SOT137-1 (SO24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9549PW | PCA9549PW,112 | 9352 822 31112 | Discontinued Replacement product | SOT355-1 (TSSOP24) | Tube | Standard Marking | |
| PCA9549PW | PCA9549PW,118 | 9352 822 31118 | Discontinued Replacement product | SOT355-1 (TSSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCA9549BS | 935282228118 | 30-Sep-11 | 31-Dec-11 | None | DN 67 |
| Standard End of Life. |
| PCA9549D | 935282229112 | 30-Sep-11 | 31-Dec-11 | None | DN 67 |
| Standard End of Life. |
| PCA9549D | 935282229118 | 30-Sep-11 | 31-Dec-11 | None | DN 67 |
| Standard End of Life. |
| PCA9549PW | 935282231112 | 30-Sep-11 | 31-Dec-11 | None | DN 67 |
| Standard End of Life. |
| PCA9549PW | 935282231118 | 30-Sep-11 | 31-Dec-11 | None | DN 67 |
| Standard End of Life. |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCA9549BS | PCA9549BS,118 | PCA9549BS | Always Pb-free | 1 | 1 | ||||
| PCA9549D | PCA9549D,112 | PCA9549D | Always Pb-free | null | null | 1 | 1 | ||
| PCA9549D | PCA9549D,118 | PCA9549D | Always Pb-free | null | null | 1 | 1 | ||
| PCA9549PW | PCA9549PW,112 | PCA9549PW | Always Pb-free | 1 | 1 | ||||
| PCA9549PW | PCA9549PW,118 | PCA9549PW | Always Pb-free | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCA9549BS | 935282228118 | 30-Sep-11 | 31-Dec-11 | None | DN 67 |
| Standard End of Life. |
| PCA9549D | 935282229112 | 30-Sep-11 | 31-Dec-11 | None | DN 67 |
| Standard End of Life. |
| PCA9549D | 935282229118 | 30-Sep-11 | 31-Dec-11 | None | DN 67 |
| Standard End of Life. |
| PCA9549PW | 935282231112 | 30-Sep-11 | 31-Dec-11 | None | DN 67 |
| Standard End of Life. |
| PCA9549PW | 935282231118 | 30-Sep-11 | 31-Dec-11 | None | DN 67 |
| Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Octal bus switch with individually I2C-bus controlled enables (v.2.0) | 2009-07-13 | |
| Application note | Level shifting techniques in I2C-bus design (v.1.0) | 2007-06-20 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Brochure | Add design fl exibility with multi-channel I2C/SMBus muxes and switches; NXP 2-, 4-, and 8-channel I2C/SMBus muxes and switches PCA954x (v.1.0) | 2008-07-01 | |
| Leaflet | I2C Selection Guide 2H 2011 (v.1.0) | 2011-09-29 | |
| User manual | I2C-bus specification and user manual (v.3.0) | 2007-06-26 | |
| User manual | I2C Demonstration Board 2005-1 Quick Start Guide (v.1.0) | 2006-06-13 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us