PCA9548A

8-channel I²C-bus switch with reset


Quick ordering

DistributorIn Stock
OR:  

The PCA9548A is an octal bidirectional translating switch controlled via the I²C-bus. The SCL/SDA upstream pair fans out to eight downstream pairs, or channels. Any individual SCx/SDx channel or combination of channels can be selected, determined by the contents of the programmable control register.

An active LOW reset input allows the PCA9548A to recover from a situation where one of the downstream I²C-buses is stuck in a LOW state. Pulling the RESET pin LOW resets the I²C-bus state machine and causes all the channels to be deselected as does the internal Power-on reset function.

The pass gates of the switches are constructed such that the VDD pin can be used to limit the maximum high voltage which will be passed by the PCA9548A. This allows the use of different bus voltages on each pair, so that 1.8 V or 2.5 V or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 6 V tolerant.

Features and benefits

  • 1-of-8 bidirectional translating switches
  • I²C-bus interface logic; compatible with SMBus standards
  • Active LOW reset input
  • Three address pins allowing up to eight devices on the I²C-bus
  • Channel selection via I²C-bus, in any combination
  • Power-up with all switch channels deselected
  • Low Ron switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 6 V tolerant inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Three packages offered: SO24, TSSOP24, and HVQFN24
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: PCA9548ABS, PCA9548AD, PCA9548APW
Block diagram: PCA9548ABS, PCA9548AD, PCA9548APW

Parametrics of this product

Type numberPackage versionInterruptOperating Temperature (Cel)Reset input pinOperating voltage (VDC)InputsOutputsNo of AddressesI2C-bus (kHz)
PCA9548ABSSOT616-1yes-40~85yes2.3~5.5188400
PCA9548ADSOT137-1yes-40~85yes2.3~5.5188400
PCA9548APWSOT355-1yes-40~85yes2.3~5.5188400

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
PCA9548ABSHVQFN24
(SOT616-1)
sot616-1_posot616-1_fr
Reel 13" Q2/T3Active548APCA9548ABSHP
( 9352 758 14128 )
Reel 13" Q1/T1Active548APCA9548ABS,118
( 9352 758 14118 )
PCA9548ADSO24
(SOT137-1)
sot137-1_posot137-1_fr
SO-SOJ-WAVE
Reel 13" Q1/T1ActivePCA9548ADPCA9548AD,118
( 9352 758 15118 )
Bulk PackActivePCA9548ADPCA9548AD,112
( 9352 758 15112 )
PCA9548APWTSSOP24
(SOT355-1)
sot355-1_posot355-1_fr
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActivePCA9548APCA9548APW,118
( 9352 758 16118 )
Bulk PackActivePCA9548APCA9548APW,112
( 9352 758 16112 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFR (FIT)MTBF (hour)MSLMSL LF
PCA9548ABSPCA9548ABSHPPCA9548ABSAlways Pb-free0.02.05E811
PCA9548ABSPCA9548ABS,118PCA9548ABSAlways Pb-free0.02.05E811
PCA9548ADPCA9548AD,118PCA9548ADweek 13, 20050.02.05E811
PCA9548ADPCA9548AD,112PCA9548ADweek 13, 20050.02.05E811
PCA9548APWPCA9548APW,118PCA9548APWweek 13, 20050.02.05E811
PCA9548APWPCA9548APW,112PCA9548APWweek 13, 20050.02.05E811
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
PCA9548A8-channel I2C-bus switch with resetData sheetpdf2014-03-31
AN10441Level shifting techniques in I2C-bus designApplication notepdf2007-06-20
AN262PCA954X FAMILY OF I²C / SMBus MULTIPLEXERS and SWITCHESApplication notepdf2004-10-01
75016529Add design fl exibility with multi-channel I2C/SMBus muxes and switches; NXP 2-, 4-, and 8-channel I2C/SMBus muxes and switches PCA954xBrochurepdf2008-07-01
PCA9548AExpert mode sample code PCA9548A Design supporttxt2014-12-10
75017540NXP I2C-bus solutions 2014: Smart, simple solutions for the 12 most common design concerns Leafletpdf2014-08-01
UM10204I2C-bus specification and user manualUser manualpdf2014-04-28
UM10206I2C Demonstration Board 2005-1 Quick Start GuideUser manualpdf2006-06-12
SOT137-1_118SO24; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2013-04-12
SO-SOJ-WAVEFootprint for wave solderingWave solderingpdf2009-10-08
sot137-1_poplastic small outline package; 24 leads; body width 7.5 mmOutline drawingpdf2009-10-08
sot137-1_frFootprint for reflow soldering SOT137-1Reflow solderingpdf2010-01-15
SOT355-1_118TSSOP24; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2013-04-15
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave solderingpdf2009-10-08
sot355-1_frFootprint for reflow soldering SOT355-1Reflow solderingpdf2009-10-08
sot355-1_poplastic thin shrink small outline package; 24 leads; body width 4.4 mmOutline drawingpdf2009-10-08
SOT616-1_115HVQFN24; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packingpdf2013-04-23
SOT616-1_118HVQFN24; reel pack; standard product orientation; 12NC ending 118Packingpdf2014-01-16
SOT616-1_128HVQFN24; Reel pack; SMD, 13", Q2/T3 Turned product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packingpdf2014-07-16
sot616-1_poplastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mmOutline drawingpdf2002-10-21
sot616-1_frFootprint for reflow soldering SOT616-1Reflow solderingpdf2009-10-08

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9548ABS9352 758 14128PCA9548ABSHP       
PCA9548ABS9352 758 14118PCA9548ABS,118NADigiKey16,775107/01/2015Buy online 
   NAMouser Electronics7,11906/30/2015Buy online 
   ASIAChip One Stop6,00007/01/2015Buy online 
   ASIAWPI6,000600006/30/2015Buy online 
   NAAvnet Express6,000106/30/2015Buy online 
   GlobalRochester Electronics3,743107/01/2015Buy online 
   GLOBALArrow Electronics1,350106/30/2015Buy online 
PCA9548AD9352 758 15118PCA9548AD,118GlobalRochester Electronics1,000107/01/2015Buy online 
   NAAvnet Express1,000100006/30/2015Buy online 
   ASIAChip One Stop69207/01/2015Buy online 
   NAMouser Electronics13206/30/2015Buy online 
PCA9548AD9352 758 15112PCA9548AD,112GlobalRochester Electronics5,073107/01/2015Buy onlineNot available
   GLOBALArrow Electronics3,145106/30/2015Buy online 
   NADigiKey2,441107/01/2015Buy online 
   NAAvnet Express1,200106/30/2015Buy online 
   NAMouser Electronics26706/30/2015Buy online 
   EUAvnet Express903006/30/2015Buy online 
PCA9548APW9352 758 16118PCA9548APW,118GLOBALArrow Electronics20,000250006/30/2015Buy online 
   ASIAWPI15,000250006/30/2015Buy online 
   NADigiKey7,011107/01/2015Buy online 
   NAMouser Electronics3,89306/30/2015Buy online 
   GlobalRochester Electronics2,500107/01/2015Buy online 
   NAAvnet Express2,500250006/30/2015Buy online 
   ASIAChip One Stop2,47507/01/2015Buy online 
   EUFarnell Europe377106/30/2015Buy online 
   ASIAElement 1431106/30/2015Buy online 
PCA9548APW9352 758 16112PCA9548APW,112GlobalRochester Electronics6,100107/01/2015Buy onlineNot available
   GLOBALArrow Electronics5,083106/30/2015Buy online 
   NAAvnet Express3,313106/30/2015Buy online 
   NADigiKey1,590107/01/2015Buy online 
   NAMouser Electronics99106/30/2015Buy online 
   EUFarnell Europe377106/30/2015Buy online 
   EUAvnet Express1266306/30/2015Buy online 
   ASIAElement 1431106/30/2015Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Models

TitleTypeDate
Expert mode sample code PCA9548A Design support2014-12-10

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"8-channel I²C-bus switch with reset","category":["Interface and connectivity","I²C","I²C multiplexers/switches",""],"basictype":["PCA9548ABS","PCA9548AD","PCA9548APW","PCA9548A"]}

Demo boards

OM13493OM13493

Surface Mount to DIP Evaluation Board OM13493

OM13495OM13495

Surface Mount to DIP Evaluation Board OM13495
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.