PCF8570P
256 x 8-bit static low-voltage RAM with I2C-bus interface
The PCF8570 is a low power static CMOS RAM, organized as 256 words by 8-bits.
Addresses and data are transferred serially via a two-line bidirectional bus (I²C-bus). The built-in word address register is incremented automatically after each written or read data byte. Three address pins, A0, A1 and A2 are used to define the hardware address, allowing the use of up to 8 devices connected to the bus without additional hardware.
256 x 8-bit static low-voltage RAM with I2C-bus interface
| Type number | Package |
|---|---|
| PCF8570P | SOT97-1 (DIP8) |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PCF8570P/F5 | PCF8570P/F5,112 | 9351 549 00112 | Discontinued Replacement product | SOT97-1 (DIP8) | Tube | PCF8570P |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT97-1 | DIP8 | plastic dual in-line package; 8 leads (300 mil) | SC-504-8 (EIAJ); MO-001 (JEDEC); 050G01 (IEC); | 2003-02-13 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCF8570P/F5 | 935154900112 | 30-Sep-13 | 31-Dec-13 | DN NXP-DN_201212003DN | Full Withdrawal | Limited Availability. Sole Source. Package got transferred. |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCF8570P/F5 | PCF8570P/F5,112 | PCF8570P/F5 | Always Pb-free |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCF8570P/F5 | 935154900112 | 30-Sep-13 | 31-Dec-13 | DN NXP-DN_201212003DN | Full Withdrawal | Limited Availability. Sole Source. Package got transferred. |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| PCF8570 | 256 x 8-bit static low-voltage RAM with I2C-bus interface | Data sheet | 1999-01-06 | |
| AN10216 | I2C manual | Application note | 2003-03-27 | |
| 75016020 | Low-power GPIO expanders for portable applications; NXP 8/16-bit I2C/SMBus GPIO expanders PCA9534/35/35C for low-power applications | Leaflet | 2007-06-01 | |
| 75016535 | Versatile, easy-to-use GPIO expanders; NXP 4/8/16-bit I2C/SMBus GPIO expanders PCA9536/54/54A/55 | Leaflet | 2008-08-01 | |
| 75017424 | NXP I2C-bus solutions 2013: Smart, simple solutions for the 12 most common design concerns | Leaflet | 2013-05-23 | |
| design_con_2003_tecforum_i2c_bus_overview | DesignCon 2003 TecForum I 2 C Bus Overview | Other type | 2003-01-27 | |
| 39340011 | I2C-bus specification (version 2.1) | Other type | 2000-01-01 | |
| UM10204 | I2C-bus specification and user manual | User manual | 2007-06-26 | |
| UM10206 | I2C Demonstration Board 2005-1 Quick Start Guide | User manual | 2006-06-13 | |
| UM10204_JA | I2C-bus specification and user manual | User manual | 2013-04-03 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us