LM75AD
Digital temperature sensor and thermal watchdog
The LM75A is a temperature-to-digital converter using an on-chip band gap temperature sensor and Sigma-delta A-to-D conversion technique. The device is also a thermal detector providing an overtemperature detection output. The LM75A contains a number of data registers: Configuration register (Conf) to store the device settings such as device operation mode, OS operation mode, OS polarity and OS fault queue as described in Section 7 "Functional description"; temperature register (Temp) to store the digital temp reading, and set-point registers (Tos and Thyst) to store programmable overtemperature shutdown and hysteresis limits, that can be communicated by a controller via the 2-wire serial I²C-bus interface. The device also includes an open-drain output (OS) which becomes active when the temperature exceeds the programmed limits. There are three selectable logic address pins so that eight devices can be connected on the same bus without address conflict.
The LM75A can be configured for different operation conditions. It can be set in normal mode to periodically monitor the ambient temperature, or in shutdown mode to minimize power consumption. The OS output operates in either of two selectable modes: OS comparator mode or OS interrupt mode. Its active state can be selected as either HIGH or LOW. The fault queue that defines the number of consecutive faults in order to activate the OS output is programmable as well as the set-point limits.
The temperature register always stores an 11-bit 2's complement data giving a temperature resolution of 0.125 Cel. This high temperature resolution is particularly useful in applications of measuring precisely the thermal drift or runaway.
The device is powered-up in normal operation mode with the OS in comparator mode, temperature threshold of 80 Cel and hysteresis of 75 Cel, so that it can be used as a stand-alone thermostat with those pre-defined temperature set points.
Digital temperature sensor and thermal watchdog
| Type number | Package | Standby current(uA) | Operating temp.(Cel) | Part type | REMARKS | I²C-bus controlled | Over Temperature Alert | Remote Temperature Monitor | Assignable Addresses | Under Temperature Alert | Internal Temperature Monitor | Operating voltage(VDC) | Accuracy on-chip( ±°C) | SMBus Clock (max)(kHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LM75AD | SOT96-1 (SO8) | 3.5 | -55~125 | Supervisor, Temperature | Extended temperature range, temperature to digital converter, programmable threshold | yes | yes | no | 8 | no | yes | 2.8~5.5 | 2@-25~100?3@-55~125 | 400.0 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LM75AD | LM75AD,112 | 9352 697 75112 | Volume production | SOT96-1 (SO8) | Tube | Standard Marking |
| LM75AD | LM75AD,118 | 9352 697 75118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
| LM75AD/DG | LM75AD/DG,118 | 9352 886 96118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LM75AD | LM75AD,112 | LM75AD | week 17, 2005 | 1 | 1 | ||||
| LM75AD | LM75AD,118 | LM75AD | week 17, 2005 | 1 | 1 | ||||
| LM75AD/DG | LM75AD/DG,118 | LM75AD/DG | Always Pb-free | 1 | 1 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us